Charging point: plug type 2 - vehicle side: plug type 2
Information:
display
|
hide
Products:
Order No.:
2754380000
Type:
CA-T2T2-5M-11/3P-R-BBG
Version:
AC charging cable, Plug type - charging point: Type 2, Plug type - vehicle side: Type 2, Charging power, max.: 11 kW, Number of phases: 3, Rated current: 20 A, Cable length: 5 m, Cable type: regular
AC charging cable, Plug type - charging point: Type 2, Plug type - vehicle side: Type 2, Charging power, max.: 22 kW, Number of phases: 3, Rated current: 32 A, Cable length: 5 m, Cable type: regular
AC charging cable, Plug type - charging point: Type 2, Plug type - vehicle side: Type 2, Charging power, max.: 11 kW, Number of phases: 3, Rated current: 20 A, Cable length: 7.5 m, Cable type: regular
AC charging cable, Plug type - charging point: Type 2, Plug type - vehicle side: Type 2, Charging power, max.: 22 kW, Number of phases: 3, Rated current: 32 A, Cable length: 7.5 m, Cable type: regular
AC charging cable, Plug type - charging point: Type 2, Plug type - vehicle side: Type 2, Charging power, max.: 11 kW, Number of phases: 3, Rated current: 20 A, Cable length: 10 m, Cable type: regular
AC charging cable, Plug type - charging point: Type 2, Plug type - vehicle side: Type 2, Charging power, max.: 22 kW, Number of phases: 3, Rated current: 32 A, Cable length: 10 m, Cable type: regular
AC charging cable, Plug type - charging point: Type 2, Plug type - vehicle side: Type 2, Charging power, max.: 11 kW, Number of phases: 3, Rated current: 20 A, Cable length: 5 m, Cable type: spiral
AC charging cable, Plug type - charging point: Type 2, Plug type - vehicle side: Type 2, Charging power, max.: 22 kW, Number of phases: 3, Rated current: 32 A, Cable length: 5 m, Cable type: spiral