Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: May 10, 2025
Isolating amplifiers

1-channel signal isolating converter with external power supply: for transmitting and isolating analogue DC current and voltage signals.

The input and output parameters can be configured as required using the DIP switches.
The input and output channels are completely electrically isolated, as is the power supply.
Depending on their housing type, these converters are available in widths of 6.1 mm and 12.5 mm.

These signal isolating converters have international approvals (cULus, ATEX Zone2, FM Div 2, GL,DNV) which enable them to be used worldwide for many applications.




Products:

Type of connection: Tension-clamp connection
Order No.: 8447140000
Type: WAZ4 VVC DC 0-10/0-10V
Version:
Signal converter/insulator, Input : 0-10 V, Output : 0-10 V
Delivery status:
This article will no longer be available in the future.
 
Type of connection: Tension-clamp connection
Order No.: 8445050000
Type: WAZ4 CVC DC 4-20/0-10V
Version:
Signal converter/insulator, Input : 4-20 mA, Output : 0-10 V
Delivery status:
This article will no longer be available in the future.
 
Type of connection: Tension-clamp connection
Order No.: 8540300000
Type: WAZ5 VCC 0-10V/4-20MA
Version:
Signal converter/insulator, Input : 0-10 V, Output : 4-20 mA
Delivery status:
This article will no longer be available in the future.
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
Do you want to reset your selection?