OMNIMATE Signal and OMNIMATE Power are PCB terminal blocks, plug-in connector and panel feedthrough terminal blocks for industrial applications with a focus on signal processing and power electronics. Power for high currents up to 232 A and voltages up to 1000 V (IEC) or 230 A at 600 V (UL). The components are optimised for application-oriented design, efficient production and reliable application.
OMNIMATE Data are RJ45 and USB circuit board sockets for safe data transmission in the Industrial Ethernet environment.
RJ45 components from Weidmüller ensure reliable transmission with high data rates up to 1 Gbit/s. With different variants for THT, THR or SMT solder processes, the female sockets are suitable for all common techniques of PCB assembly. The different design types of the RJ45 circuit board sockets allow adaptation to the individual enclosure design.
Configurable connector portfolio with fast and safe SNAP IN connection technology. The modular slice concept allows different hybrid combinations out of signal, data and power in one. The future-proof system is suitable for the highest requirements of the digital and connected world.
OMNIMATE Data are RJ45 and USB circuit board sockets for safe data transmission in the Industrial Ethernet environment.
RJ45 components from Weidmüller ensure reliable transmission with high data rates up to 1 Gbit/s. With different variants for THT, THR or SMT solder processes, the female sockets are suitable for all common techniques of PCB assembly. The different design types of the RJ45 circuit board sockets allow adaptation to the individual enclosure design.
The universal, direct PCB connector for industrial electronics.
Expect more than just PCB terminals:
Application-oriented connection technology from clamping-yoke screw connections to PUSH IN spring stop mechanism in all the relevant cross-sectional areas
Can be used universally in all standard pitches from 3.50 mm
A wide range of reflow compatible products for automated SMT processes
Compact, multi-layer designs up to 72-pole
Our service:
Simply design your customised print terminal using the product configurator.
The sturdy, direct connection for extreme current and voltage requirements in all power electronics applications such as solar inverters, frequency converters, servo-controllers and power supplies.
Expect more than just PCB terminals:
High-power: 150 A / 1000 V (IEC) or 127 A / 600 V (UL)
Application-oriented scalability: connection cross-sections from 16 mm² to 50 mm²
Simple UL approval of the device up to 600 V
Zero-maintenance steel clamp for screw connections that are resistant to vibration
Our service:
Simply design your customised print terminal using the product configurator.
The pluggable connections for power electronics - optimised for modern drive technologies, e.g. motor starters, frequency converters and servo-controllers.
OMNIMATE Power sets the new standard – with increased safety and innovative solutions such as the pluggable shield, integrated signal contacts and one-handed operation.
The three product lines offer you further advantages:
Application-oriented scalability: from the compact 4 mm² connector for 29 A (IEC) or 20 A (UL) up to the sturdy 16 mm² connector for 76 A (IEC) or 54 A (UL)
Unlimited usage up to 1,000 V (IEC) or 600 V (UL)
A variety of application optimised mounting options
Our Service: Design your individual connectors simply by using the Product Configurator.
The universal solution to feed power through housing walls. Excellent for applications such as EMC filters, discrete-built inverters for drive systems and encapsulated devices.
Select from our wide-ranging programme:
A wide service portfolio for currents up to 232 A and conductor cross-sections from 4 to 95 mm²
(AWG 4/0)
Different types of connections such as a castable soldering connection, cable lug bolt connection and service-free clamping yoke screw connection and PUSH IN spring connection
Structural shapes for horizontal or vertical outgoing cable
Our service: Ask about our individual solutions like colour and screw variations and block mounting.