Catalogue status: Jul 10, 2020
Cable glands for areas exposed to explosion hazards
Klippon® cable glands
Cable glands for use in explosive hazard areas
In addition to our existing range of cable glands, Weidmüller has launched a Klippon® family of cable glands for armoured and non-armoured cables for use in Ex e (increased safety) and Ex d (pressure-resistant encapsulation) applications.
The cable glands are approved according to the latest ATEX (EN 60079-0/1/7 and EN 61241-0/1) and IECEx (IEC 60079-0/1/7) standards and bear the Weidmüller logo.
Depending on the version, the cable glands facilitate the connection of braided and shielded armour, armour with lead sheath as well as single-wire reinforcement and metal-foil armoured cables and wires ranging in size from M20 to M75.
They can withstand temperatures ranging from –60°C to +180°C.