Catalogue status:
Jul 13, 2024
|
EcoLine Power-over-Ethernet unmanaged switches/injectors
Information:
display
|
hide
|
Features of EcoLine Power-over-Ethernet unmanaged switches/injectors
- Variants with 2, 4 or 8 IEEE 802.3af/at compliant PoE ports (up to 30 watt power output per PoE port)
- Integrated DC/DC converter for providing PoE voltage to PDs over the entire PSE input voltage range from 12 to 57 V DC
- Models supporting Gigabit Ethernet including Jumbo Frame support for applications with high demand on bandwidth and latency
- Models with fiber optic ports for communication links over long distances
- Suitable for use in harsh industrial environment thanks to rugged design and wide operating temperature range of -40°C up to 75°C
- Reliable operation due to redundant voltage inputs, fault relay and LED diagnostics
|
|
|
|
Order No.:
2682440000
Type:
IE-INJ-EL02-2GTPOE
|
Version:
PoE Injector, Gigabit Ethernet, Number of ports: 2x RJ45 10/100/1000BaseT(X), 2x RJ45 10/100/1000 BaseT(X) PoE+, IP30, -40 °C...75 °C
|
|
|
|
Order No.:
2682390000
Type:
IE-SW-EL06-4POE-2SC
|
Version:
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 4x RJ45 10/100 BaseT(X) PoE+, 2x SC Multi-mode, IP30, -40 °C...75 °C
|
|
|
|
Order No.:
2682380000
Type:
IE-SW-EL08-8POE
|
Version:
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 8x RJ45 10/100 BaseT(X) PoE+, IP30, -40 °C...75 °C
|
|
|
|
Order No.:
2682400000
Type:
IE-SW-EL08-8GTPOE
|
Version:
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, IP30, -40 °C...70 °C
|
|
|
|
Order No.:
2682410000
Type:
IE-SW-EL10-8GTPOE-2GESFP
|
Version:
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
|
|
|
|
|
|