Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
PLC Interfaces and Migration Solutions
Cord sets, Patchcords and Cables
Service Interfaces
Distribution Boxes
Cable Glands
Cable entry system - Cabtite
Cable glands for standard industrial use - IND
Cable glands for electromagnetic compatibility - EMC
Cable glands for hazardous areas - Ex
Supplemental accessories
Brass nickel plated, cable glands
Plastic cable glands
Stainless steel cable glands
IP68 version
IP68 version acc. to EN 45545
IP65 clamping screw, half gland
IP65 multi wire sealing
IP54 kink protection and concentric strain relief
HQ version for HDC
Catalogue status:
Sep 30, 2023
IP54 kink protection and concentric strain relief
Information:
display
|
hide
In addition to the extensive range of enclosures, Weidmüller offers a variety of cable glands for a wide range of applications. The cable glands made of brass, plastic and stainless steel meet the most various IP protection classes to suit any industrial enclosure. Depending on the series of cable glands and the application, the cable glands are approved and tested according to VDE, UL, UR, cULus, DNV GL or EN 45545.
Order No.:
1778420000
Type:
VGM12-MS54 ZE 5,0-7,0
Version:
VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, M 12, 5 mm, OD min. 5 - OD max. 7 mm, IP65, Brass, nickel-plated
Order No.:
1778440000
Type:
VGM16-MS54 ZE
Version:
VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, M 16, 5 mm, OD min. 4 - OD max. 10 mm, IP65, Brass, nickel-plated
Order No.:
1778450000
Type:
VGM20-MS54 ZE
Version:
VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, M 20, 6 mm, OD min. 6.5 - OD max. 12.5 mm, IP65, Brass, nickel-plated
Order No.:
1778460000
Type:
VGM20-MS54 ZE 6,0-13,5
Version:
VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, M 20, 6 mm, OD min. 6.5 - OD max. 12.5 mm, IP65, Brass, nickel-plated
Order No.:
1778480000
Type:
VGM25-MS54 ZE
Version:
VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, M 25, 7 mm, OD min. 9 - OD max. 19 mm, IP65, Brass, nickel-plated
Order No.:
1778490000
Type:
VGM32-MS54 ZE
Version:
VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, M 32, 8 mm, OD min. 17 - OD max. 27 mm, IP65, Brass, nickel-plated
Order No.:
1778500000
Type:
VGM40-MS54 ZE
Version:
VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, M 40, 8 mm, OD min. 23 - OD max. 33 mm, IP65, Brass, nickel-plated
Order No.:
1778520000
Type:
VGM50-MS54 ZE
Version:
VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, M 50, 9 mm, OD min. 29 - OD max. 39 mm, IP65, Brass, nickel-plated
Order No.:
1778530000
Type:
VGM63-MS54 ZE
Version:
VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, M 63, 10 mm, OD min. 35 - OD max. 45 mm, IP65, Brass, nickel-plated
Order No.:
1718800000
Type:
VG 7-MS54-ZE
Version:
VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, PG 7, 5 mm, OD min. 5 - OD max. 7 mm, IP65, Brass, nickel-plated
Order No.:
1718810000
Type:
VG 9-MS54-ZE
Version:
VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, PG 9, 6 mm, OD min. 4 - OD max. 10 mm, IP65, Brass, nickel-plated
Order No.:
1718820000
Type:
VG 11-MS54-ZE
Version:
VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, PG 11, 6 mm, OD min. 6.5 - OD max. 12.5 mm, IP65, Brass, nickel-plated
Order No.:
1718830000
Type:
VG 13,5-MS54-ZE
Version:
VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, PG 13.5, 6.5 mm, OD min. 6.5 - OD max. 12.5 mm, IP65, Brass, nickel-plated
Order No.:
1718840000
Type:
VG 16-MS54-ZE
Version:
VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, PG 16, 6.5 mm, OD min. 6.5 - OD max. 15 mm, IP65, Brass, nickel-plated
Order No.:
1718850000
Type:
VG 21-MS54-ZE
Version:
VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, PG 21, 7 mm, OD min. 9 - OD max. 19 mm, IP65, Brass, nickel-plated
Order No.:
1718860000
Type:
VG 29-MS54-ZE
Version:
VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, PG 29, 8 mm, OD min. 17 - OD max. 27 mm, IP65, Brass, nickel-plated
Order No.:
1718870000
Type:
VG 36-MS54-ZE
Version:
VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, PG 36, 9 mm, OD min. 23 - OD max. 33 mm, IP65, Brass, nickel-plated
Order No.:
1718880000
Type:
VG 42-MS54-ZE
Version:
VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, PG 42, 10 mm, OD min. 29 - OD max. 39 mm, IP65, Brass, nickel-plated
Order No.:
1718890000
Type:
VG 48-MS54-ZE
Version:
VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, PG 48, 10 mm, OD min. 35 - OD max. 45 mm, IP65, Brass, nickel-plated