Weidmüller VPU I (Type I), VPU
II (Type II) and VPU III (Type III) surge protection products effectively reduce the
interference coupling that can occur due to transient surge voltages, even significantly
below the limits prescribed by insulation co-ordination according to EN 60664-3 / DIN
VDE 0110-3. This means that the whole installation is exposed to
fewer malfunctions.
The arresters are co-ordinated using technical means.
This means that decoupling between Types I, II and III
is unnecessary. The arresters are tested according to product standard IEC 61643-11 / DIN EN
61643-11 and can be installed in systems according to IEC 61643-12 / VDE 0675-6-12 and IEC 62305-4 / VDE 0185-4. This
lightning and surge protection device is suited for installation in
power supply systems. Weidmüller offers different products depending
on the particular mains network type and voltage level. A special Type I and Type II protective device
is even available for photovoltaic applications.
Weidmüller VPU I (Type I), VPU
II (Type II) and VPU III (Type III) surge protection products effectively reduce the
interference coupling that can occur due to transient surge voltages, even significantly
below the limits prescribed by insulation co-ordination according to EN 60664-3 / DIN
VDE 0110-3. This means that the whole installation is exposed to
fewer malfunctions.
The arresters are co-ordinated using technical means.
This means that decoupling between Types I, II and III
is unnecessary. The arresters are tested according to product standard IEC 61643-11 / DIN EN
61643-11 and can be installed in systems according to IEC 61643-12 / VDE 0675-6-12 and IEC 62305-4 / VDE 0185-4. This
lightning and surge protection device is suited for installation in
power supply systems. Weidmüller offers different products depending
on the particular mains network type and voltage level. A special Type I and Type II protective device
is even available for photovoltaic applications.
Weidmüller VPU I (Type I), VPU
II (Type II) and VPU III (Type III) surge protection products effectively reduce the
interference coupling that can occur due to transient surge voltages, even significantly
below the limits prescribed by insulation co-ordination according to EN 60664-3 / DIN
VDE 0110-3. This means that the whole installation is exposed to
fewer malfunctions.
The arresters are co-ordinated using technical means.
This means that decoupling between Types I, II and III
is unnecessary. The arresters are tested according to product standard IEC 61643-11 / DIN EN
61643-11 and can be installed in systems according to IEC 61643-12 / VDE 0675-6-12 and IEC 62305-4 / VDE 0185-4. This
lightning and surge protection device is suited for installation in
power supply systems. Weidmüller offers different products depending
on the particular mains network type and voltage level. A special Type I and Type II protective device
is even available for photovoltaic applications.
Weidmüller VPU I (Type I), VPU
II (Type II) and VPU III (Type III) surge protection products effectively reduce the
interference coupling that can occur due to transient surge voltages, even significantly
below the limits prescribed by insulation co-ordination according to EN 60664-3 / DIN
VDE 0110-3. This means that the whole installation is exposed to
fewer malfunctions.
The arresters are co-ordinated using technical means.
This means that decoupling between Types I, II and III
is unnecessary. The arresters are tested according to product standard IEC 61643-11 / DIN EN
61643-11 and can be installed in systems according to IEC 61643-12 / VDE 0675-6-12 and IEC 62305-4 / VDE 0185-4. This
lightning and surge protection device is suited for installation in
power supply systems. Weidmüller offers different products depending
on the particular mains network type and voltage level. A special Type I and Type II protective device
is even available for photovoltaic applications.
Type III surge protection Compact type III arrester for AC/DC protection acc. to IEC 61643-11:2012 and EN 61643-11. Suitable for protecting end devices. Installed in the vicinity of the equipment to be protected. The arrester can be used as a single-port arrester when nominal current is greater than 16 A.
Type II surge voltage arrester for use in photovoltaic applications
Pluggable arrester
Suitable for protecting DC systems
High energy absorption with short response time
Tested in accordance with EN 50539-11
Suitable for use in accordance with IEC 60364-7-712 / EN 50539-12
Coded voltage level
Installation in distribution board
Thermal protection function
Online Catalogue
Electronics
Lightning and Surge Protection
Surge protection for energy systems (VPU)
VPU SERIES
VPU AC Serie Typ I / Typ II
VPU AC Serie Typ I / Typ II:
Online Catalogue
Electronics
Lightning and Surge Protection
Surge protection for energy systems (VPU)
VPU SERIES
Typ I: 230/400V; 400/690V
Typ I: 230/400V; 400/690V:
Online Catalogue
Electronics
Lightning and Surge Protection
Surge protection for energy systems (VPU)
VPU SERIES
Typ II Series; 230/400 V; 1000 V; Spare Arrestor VPU II
Typ II Series; 230/400 V; 1000 V; Spare Arrestor VPU II:
Online Catalogue
Electronics
Lightning and Surge Protection
Surge protection for energy systems (VPU)
VPU SERIES
Typ III: 12V; 24V; 48V; 120V and 230V
Typ III: 12V; 24V; 48V; 120V and 230V:
Online Catalogue
Electronics
Lightning and Surge Protection
Surge protection for energy systems (VPU)
VPU SERIES
VPU DC Serie