Relay modules and solid-state relays for every application
Machinery and plant engineering is full of challenges. One of these challenges is the selection of suitable relay products. A wide range of highly flexible modules are needed here that can satisfy a variety of different requirements.
As a full-range supplier in the field of relay modules, we provide you with a broad, varied and high-quality relay portfolio with products from the TERMSERIES, RIDERSERIES and D-SERIES. In addition, we offer KITs for signal isolation, amplification and multiplication. They are distinguished by particularly high reliability and durability and are available in various designs. In addition to our products, we offer you a wide range of comprehensive services and guidelines. This also includes our services for data support as well as for the digital availability of product data, with which we make your entire planning cycle easier.
Our relay modules are used in automation technology as well as in many other areas and industries for galvanic isolation. They are available with different types of contact such as NO contact, NC contact and CO contact and, due to their functional excellence, they provide measurable cost reductions for storage, installation and operation.
TERMSERIES relay modules and solid-state relays are real all-rounders in the extensive Klippon® Relay portfolio. The pluggable modules are available in many variants and can be exchanged quickly and easily – they are ideal for use in modular systems. Their large illuminated ejection lever also serves as a status LED with integrated holder for markers, making maintenance easier. TERMSERIES products are particularly space-saving and are available in
widths from 6.4 mm. Besides their versatility, they convince through their extensive accessories and unlimited cross-connection possibilities.
1 and 2 CO contacts, 1 NO contact
Unique multi-voltage input from 24 to 230 V UC
Input voltages from 5 V DC to 230 V UC with coloured marking: AC: red, DC: blue, UC: white
Due to high-quality design and no sharp edges no risk of injuries during installation
Partition plates for optical separation and reinforcement of insulation
Universal industrial relays with international approval
Relay modules from the RIDERSERIES are the right choice for the reliable separation of input and output signals in industrial automation. The high-quality and universally usable relays have been specially developed for industrial applications and offer many well-considered details. Conventional relays, for example, can be simply plugged in, with retaining clips ensuring secure
mounting. The optional status LED plus test button make servicing easier. RIDERSERIES relay modules are divided into two product families. Both can be used in a wide range of industrial applications and have all the standard international approvals such as cURus, CSA, DNV GL and EAC.
Control voltages from 12 to 230 V
Switching currents from 6 to 16 A
1 to 4 changeover contacts
Variants with built-in LED or test button
Tailor-made accessories from cross-connections to marker
D-SERIES relays have been developed for universal use in industrial automation applications where high efficiency is required. They have many innovative functions and are available in a particularly large number of variants and in a wide range of designs for the most diverse applications. Thanks to various contact materials (AgNi and AgSnO etc.), D-SERIES products are suitable for low, medium and high loads. Variants with coil voltages from 5 V DC to 380 V AC enable use with every conceivable control voltage. The clever contact series connection and a built-in blowout magnet reduce contact erosion for loads up to 220 V DC/10 A, thus extending the service life. The optional status LED plus test button ensures convenient service operations. D-SERIES relays are available in DRI and DRM versions with either sockets for PUSH IN technology or screw connection and can be supplemented with a wide range of accessories. These include markers and pluggable protective circuits with LEDs or free-wheeling diodes.
Control voltages from 12 to 230 V
Switching currents from 5 to 30 A
1 to 4 changeover contacts
Variants with built-in LED or test button
Tailor-made accessories from cross-connections to marker
MCZ SERIES relay modules are among the smallest on the market. Thanks to the small width of just 6.1 mm, a lot of space can be saved in the panel. All products in the series have three cross-connection terminals and are distinguished by simple wiring with plug-in cross-connections. The tension clamp connection system, proven a million times over, and the integrated reverse polarity protection ensure a high level of safety during installation and operation. Precisely fitting accessories from cross-connectors to markers and end plates make the MCZ SERIES versatile and convenient to use.
Tension clamp connection
Integrated cross-connection in input/output.
Clampable conductor cross-section is 0.5 to 1.5 mm²
Variants of the MCZ TRAK type are particularly suitable for the transport sector and tested according to DIN EN 50155
Wear-free potential isolation in terminal block format
In many applications, it is essential that relays for potential isolation and signal adjustment perform their tasks reliably and permanently. Instead of wear-prone electromechanical solutions, maintenance-free solid-state relays with integrated potential isolation are increasingly being used. TERMOPTO solid-state relays in terminal block format are the perfect solution for the simple and reliable decoupling of digital signals. Besides their particularly compact design, they are distinguished by their PUSH IN connection system, plug-in cross-connections and an optimal price/performance ratio. With TERMOPTO solid-state relays, you save space in the panel, reduce your service costs and sustainably increase plant availability. You also reduce the complexity of the required accessories as you can use components from the Weidmüller portfolio, from cross-connectors to markers.
Ensures wear- and maintenance-free potential separation in compact terminal block format
Suitable accessories from the cross-connection to the marker
Integrated protective circuit for inputs and outputs