Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: Nov 24, 2023
SubstationLine managed switches and media interface modules
Features of SubstationLine managed switch series

The SubstationLine includes Ethernet switches complying with the IEC 61850-3 and IEEE 1613 standards, making them robust enough for operation in harsh environments. The family includes variants for mounting on DIN rails and in 19" racks.
All products have a redundant power supply to ensure reliability in critical environments. The new family ranges from managed Fast Ethernet switches to 10-Gigabit Ethenet products with all the necessary features to operate according to the most demanding requirements.
  • DIN-rail and 19” rack variants
  • IEC 61850-3 and IEEE 1613 compliance
  • Redundant power supply modules in all models
  • Wide operating temperature range of -40°C up to 85°C
  • Modular switch version with high flexibility in number and type of ports
  • Fast/Gigabit/10-Gigabit interfaces
  • Layer 3 models for hardware supported routing between up to 28 IP-subnets



Products:

Order No.: 2778950000
Type: IE-SW-SL10M-7TX-3GC-HV
Version:
Layer 2 Network Switch, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: 7x RJ45 10/100BASE-T(X), 3x combo-ports (10/100/1000BASE-T(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
 
Order No.: 2778960000
Type: IE-SW-SL10M-7TX-3GC-LV
Version:
Layer 2 Network Switch, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: 7x RJ45 10/100BASE-T(X), 3x combo-ports (10/100/1000BASE-T(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
 
Order No.: 2778970000
Type: IE-SW-SL20M-8GT-12GESFP-HV
Version:
Layer 2 Network Switch, managed, Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: 8x RJ45, 12x 100/1000BaseSFP Slot, IP30, -40 °C...85 °C
 
Order No.: 2778980000
Type: IE-SW-SL20M-8GT-12GESFP-LV
Version:
Layer 2 Network Switch, managed, Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: 8x RJ45, 12x 100/1000BaseSFP Slot, IP30, -40 °C...85 °C
 
Order No.: 2778990000
Type: IE-SW-SL26M-24TX-2GC-HV
Version:
Layer 2 Network Switch, 19" rack mount, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: 24x RJ45 10/100BASE-T(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
 
Order No.: 2779000000
Type: IE-SW-SL26M-24TX-2GC-LV
Version:
Layer 2 Network Switch, 19" rack mount, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: 24x RJ45 10/100BASE-T(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
 
Order No.: 2779010000
Type: IE-SW-SL28M-HV
Version:
Layer 2 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
 
Order No.: 2779020000
Type: IE-SW-SL28M-LV
Version:
Layer 2 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
 
Order No.: 2875580000
Type: IE-SW-L3-SL28M-HV
Version:
Layer 3 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
 
Order No.: 2875590000
Type: IE-SW-L3-SL28M-LV
Version:
Layer 3 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
 
Order No.: 2779210000
Type: IE-SWM-SL02-2GESFP+
Version:
Media interface module for modular switch, 10-Gigabit Ethernet, Number of ports: 2x 10GBaseSFP+ slot, -40 °C...60 °C
 
Order No.: 2779200000
Type: IE-SWM-SL04-4GESFP
Version:
Media interface module for modular switch, Gigabit Ethernet, Number of ports: 4x 1000BaseSFP slot, -40 °C...85 °C
 
Order No.: 2779220000
Type: IE-SWM-SL04-4GESFP+
Version:
Media interface module for modular switch, 10-Gigabit Ethernet, Number of ports: 4x 10GBaseSFP+ slot, -40 °C...60 °C
 
Order No.: 2779170000
Type: IE-SWM-SL04-4SC
Version:
Media interface module for modular switch, Fast Ethernet, Number of ports: 4x SC Multi-mode, -40 °C...85 °C
 
Order No.: 2779160000
Type: IE-SWM-SL04-4SCS
Version:
Media interface module for modular switch, Fast Ethernet, Number of ports: 4x SC Single-mode, -40 °C...85 °C
 
Order No.: 2779190000
Type: IE-SWM-SL04-4ST
Version:
Media interface module for modular switch, Fast Ethernet, Number of ports: 4x ST Multi-mode, -40 °C...85 °C
 
Order No.: 2779180000
Type: IE-SWM-SL04-4STS
Version:
Media interface module for modular switch, Fast Ethernet, Number of ports: 4x ST Single-mode, -40 °C...85 °C
 
Order No.: 2779140000
Type: IE-SWM-SL08-8GT
Version:
Media interface module for modular switch, Fast/Gigabit Ethernet, Number of ports: 8x RJ45, -40 °C...85 °C
 
Order No.: 2779150000
Type: IE-SWM-SL08-8GESFP
Version:
Media interface module for modular switch, Fast/Gigabit Ethernet, Number of ports: 8x 100/1000BaseSFP Slot, -40 °C...85 °C
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
Do you want to reset your selection?