Pin headers with solder pin length optimised for wave flow soldering. The male connectors provide space for labelling and can be coded. HC = High Current.
Pin headers made from glass-fibre-reinforced plastic with 90° wire outlet; optimised for wave soldering. The flange variant (F) can be screwed onto the respective counter piece or the circuit board. There is no need for an extra screw to connect the circuit board when the solder flange (LF) version is used. This also protects the solder points from mechanical strain. All pin headers can be manually coded or ordered pre-coded. HC = High Current.
Pin headers in glass-fibre-reinforced plastic with straight wire outlet; optimised for wave soldering. The flange variant (F) can be screwed onto the respective counter piece or the circuit board. There is no need for an extra screw to connect the circuit board when the solder flange (LF) version is used. This also protects the solder points from mechanical strain. All pin headers can be manually coded or ordered pre-coded. HC = High Current.
Male connectors with 135° outlet direction. The solder pin length is optimised for wave flow soldering. The pin headers provide space for labelling and can be coded.
2-tier male header with parallel pin arrangement. The solder pin length is optimised for wave flow soldering. The pin headers provide space for labelling and can be coded.
Pin headers with solder pin length optimised for wave flow soldering. The male connectors provide space for labelling and can be coded. HC = High Current.
Originally designed for electronics housings, the SLEH male connector family is also universally suitable for use as an interface to the female plugs. The males, which are bent twice, ensure special orientation of the male header on the PCB: it is seated certically on the PCB. The solder pin length is also optimised for wave soldering applications.
Online Catalogue
Connectivity
PCB terminals and connectors
PCB connectors - OMNIMATE Signal
Pitch 5.08 mm (0.200 inch) - Series BL/SL 5.08
Male headers - solder connection
SL 5.08HC/90
SL 5.08HC/90:
Online Catalogue
Connectivity
PCB terminals and connectors
PCB connectors - OMNIMATE Signal
Pitch 5.08 mm (0.200 inch) - Series BL/SL 5.08
Male headers - solder connection
SL 5.08HC/180
SL 5.08HC/180:
Online Catalogue
Connectivity
PCB terminals and connectors
PCB connectors - OMNIMATE Signal
Pitch 5.08 mm (0.200 inch) - Series BL/SL 5.08
Male headers - solder connection
SL 5.08/135
SL 5.08/135:
Online Catalogue
Connectivity
PCB terminals and connectors
PCB connectors - OMNIMATE Signal
Pitch 5.08 mm (0.200 inch) - Series BL/SL 5.08
Male headers - solder connection
SLD 5.08
SLD 5.08:
Online Catalogue
Connectivity
PCB terminals and connectors
PCB connectors - OMNIMATE Signal
Pitch 5.08 mm (0.200 inch) - Series BL/SL 5.08
Male headers - solder connection
SLDV 5.08
SLDV 5.08:
Online Catalogue
Connectivity
PCB terminals and connectors
PCB connectors - OMNIMATE Signal
Pitch 5.08 mm (0.200 inch) - Series BL/SL 5.08
Male headers - solder connection
SLEH 5.08