OMNIMATE Data are RJ45 and USB circuit board sockets for safe data transmission in the Industrial Ethernet environment.
RJ45 components from Weidmüller ensure reliable transmission with high data rates up to 1 Gbit/s. With different variants for THT, THR or SMT solder processes, the female sockets are suitable for all common techniques of PCB assembly. The different design types of the RJ45 circuit board sockets allow adaptation to the individual enclosure design.
Single Pair Ethernet PCB sockets Single pair Ethernet is a technology that only requires one pair of wires to transmit data and power. The resulting benefits will make SPE the preferred network at the field level and beyond. Advantages of Single Pair Ethernet:
Consistent: Single Pair Ethernet enables uniform Ethernet-based communication from the sensor to the cloud
Future-proof: key technology for Industry 4.0 and IIoT
Flexible: ranges of up to 1000 m and transmission properties of up to 1 Gbps enable use across applications
Innovative: lighter, less space required, and reduced installation effort
Your special benefits • Cost-effective alternative to RJ45 and M12 connections • Ethernet-compliant data transmission e.g. for PROFINET applications (Cat. 5, up to 100 Mbps) • Proven PUSH IN wire connection • Suitable for THT (LMF) and THR (LSF-SMT)soldering process • Suitable for data transmission according to ISO / IEC 11801-1; DIN EN 50173-1 (VDE 0800-173-1) and ANSI/TIA-568-B.2-10 • Wide range of applications for all IIoT devices
The product range encompasses the following designs: • 90°, lying (horizontal) and 180°, standing (vertical) • latch up / latch down • THT, THR or SMD soldering processes • Wide range of different design types, also with integrated LEDs and shield contact tabs • Performance category Cat. 3 to Cat. 6 • Packed either in a tray (TY) or on a roll (tape-on-reel, RL) • Compatible with modular RJ45 connector according to ANSI / TIA-1096-A and IEC 60603 • Dielectric strength ≥1500 V AC RMS (2250 V AC peak value) according to IEEE 802.3 • Dielectric strength ≥1500 V AC (peak value) or ≥1500 V DC according to IEC 60603
Properties and advantages: • Extended temperature range of –40°C to +85°C for maximum performance • Reinforced gold layer (30µ“) for improved corrosion protection • At least 0.3mm stand-off ensures a perfect soldering result
RJ45 transmitter sockets (magnetics) for gigabit applications (1000 base-T) with integrated compensation actively counteracts inductive and capacitive couplings and saves space on the PCB.
The product range encompasses the following designs: • 90°, lying (horizontal) and 180°, standing (vertical) • latch up / latch down • THT, THR or SMD soldering processes • Wide range of different design types, also with integrated LEDs and shield contact tabs • Transmission rates of up to 1 Gbps • Packed either in a tray (TY) or on a roll (tape-on-reel, RL) • Compatible with modular RJ45 connector according to ANSI / TIA-1096-A and IEC 60603 • Dielectric strength ≥1500 V AC RMS (2250 V AC peak value) according to IEEE 802.3 • Dielectric strength ≥1500 V AC (peak value) or ≥1500 V DC according to IEC 60603 • Compliance with IEEE 802.3 requirements (1000Base-T, 1 Gbps, IEEE 802.3ab or 100Base-Tx, 100 Mbps, IEEE 802.3u)
Properties and advantages: • Extended temperature range of –40 °C to +85 °C for maximum performance • Reinforced gold layer (30µ“) for improved corrosion protection • At least 0.3mm stand-off ensures a perfect soldering result
Universal serial bus 2.0 and 3.0 (SuperSpeed); Type A connectors meet the requirements for high resistance and provide reliable connectivity. • Up to 5000 plugging cycles • THT, THR or SMD soldering processes • Available in design types 180° (vertical/upright) or 90° (horizontal/flat-lying) • Packed either in a tray (TY) or on a roll (tape-on-reel, RL) • Reinforced gold layer for improved corrosion protection
The product range encompasses the following designs: • 90°, lying (horizontal) and 180°, standing (vertical) • Flange design as drilled hole, UNC 4-40 threaded nut and UNC 4-40 threaded bolt • Stamped contacts (Rated current: 3 A) • THT soldering process • Wide range of different design types, also with snap-on clip • Packed in tray (TY) • Extended temperature range of –55 °C to +85 °C for maximum performance • Design in accordance with IEC 60807-3 (IEC 807-3) and DIN 41652
Online Catalogue
Connectivity
PCB Terminals and Connectors
OMNIMATE Data PCB connectors
Single-Pair-Ethernet
Single-Pair-Ethernet:
Online Catalogue
Connectivity
PCB Terminals and Connectors
OMNIMATE Data PCB connectors
Ethernet PCB terminal
Ethernet PCB terminal:
Online Catalogue
Connectivity
PCB Terminals and Connectors
OMNIMATE Data PCB connectors
RJ45 modular jack
RJ45 modular jack:
Online Catalogue
Connectivity
PCB Terminals and Connectors
OMNIMATE Data PCB connectors
RJ45 transformer jack
RJ45 transformer jack:
Online Catalogue
Connectivity
PCB Terminals and Connectors
OMNIMATE Data PCB connectors
USB jack
USB jack:
Online Catalogue
Connectivity
PCB Terminals and Connectors
OMNIMATE Data PCB connectors
D-SUB connectors