English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: Feb 26, 2021
Male headers - THR solder connection
High-temperature resistant pin headers (SC-SMT, SC-THR) for the connector system in 3.81 mm (0.15 inch) pitch: these pin headers reduce process costs by offering the user a wide selection
  • Reflow compatible
  • Dimensional and temperature stability
  • Can be processed without drying or special storage needs
  • Optimized for automatic assembly
  • Optionally packaged in antistatic straps
  • Your choice of pin length
    •     Automatic assembly and reflow compatibility (1.5 mm) means that both sides can be assembled with components
    •     Wave soldering (3.2 mm).
  • Optional flange with mounting pin for attachment without screws
  • Coding material is reflow compatible

Single-row pin headers (SC-SMT) are available in the following outlet directions:
  • 90°        plugging direction parallel to PCB
  • 135°        plugging direction 45° to PCB
  • 180°        plugging direction perpendicular to PCB
  • 270°        plugging direction parallel to PCB, overhead mating profile
Also available in closed (G), with solder flange (LF) or with flange (F).


Double-row pin headers (SCD-THR) are available in the following outlet directions:
  • 90°        plugging direction parallel to PCB
  • 180°        plugging direction perpendicular to PCB
Also available in closed (G), with flange (F), with offset plug level (SCDV) or with flush over the front board (SCD).
Compact double-row SCDN-THR pin headers:
  • Outlet direction 90°
  • Available in closed (G) and with flange (F).

Weidmüller's 3.81-mm-pitch (0.15 inch) plug-in connectors are compatible with the layouts of standard connectors and offer space for labelling and coding.