English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: Jun 26, 2020
Power measurement module

Power measurement via 1- or 3-phase, rated voltage to 300 Veff

The power measurement module is used for recording and processing of currents and voltages on one or three-phase loads up to a rated voltage of 300 Veff AC (phase to neutral conductor). Reactive, apparent harmonic and active power, energy consumption, phase angle, and many other electrical parameters are measured or calculated by the module. The transmitted data via the process data of the different fieldbuses can be selected via parameters.

The Power measurement module can be easily integrated into existing automation solutions with u-remote. Using split-core current transformers it is not even necessary to intervene in the existing installation. Currents from 1 A or up to 5 A can be measured directly, higher currents can be measured with split-core or plugin current transformers from Weidmüller.




Products:

Type: UR20-3EM-230V-AC
Order No.: 2007420000
Regular lead time: 14 calendar days
Version:
Remote I/O module, IP20, 6-channel, Input, Power measurement, PUSH IN connection