Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: May 26, 2023
Single Pair Ethernet Adapter

Single pair Ethernet is a technology that only requires one pair of wires to transmit data and power.
The resulting benefits will make SPE the preferred network at the field level and beyond.

Advantages of Single Pair Ethernet

  • Consistent: Single Pair Ethernet enables uniform Ethernet-based communication from the sensor to the cloud
  • Future-proof: key technology for Industry 4.0 and IIoT
  • Flexible: ranges of up to 1000 m and transmission properties of up to 1 Gbps enable use across applications
  • Innovative: lighter, less space required, and reduced installation effort



Products:

Order No.: 2814400000
Type: IE-AD-SP0-P-SPM-P-90
Version:
Single Pair Ethernet, Adapter, SPE socket acc. to IEC 63171-2, M8 socket male contact, T1-B, IEC 63171-2, IEC 63171-5, IP65 (in plugged condition)
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
Do you want to reset your selection?