Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: Mar 17, 2023
ACT20 (incl. DIN rail bus & powersupplies)

Power supply adapter modules for separate supply and distribution of the supply voltage: for the ACT20 series/MICROSERIES signal converters. 

The 22.5/6.1 mm wide power-feed modules are mounted directly adjacent to the analogue signal converters. Then the 24 VDC supply voltage is optionally bridged via the CH20M (ACT20-series) rail bus or simply bridged over using the pluggable ZQV 4N (MICROSERIES) cross-connectors.

The ACT20-Feed-In-PRO-S can also detect faults coming from any of the devices mounted on the CH20 bus mounting profile.
In the event of an error or fault, the integrated status relay sends a common alarm to the external controller. In addition, two power supply units (as primary and backup supply) can be connected to the ACT20 Feed-In PRO-S. Two feed-in modules mounted to the CH20 bus mounting profile guarantee a 100% redundant power supply.
Three LEDs are used to show the status of the power supply and error messages.

The ACT20M-Feed-In PRO can also be used in Ex zone2 / Division2 applications.




Products:

Type of connection: Screw connection
Order No.: 1282490000
Type: ACT20-FEED-IN-BASIC-S
Version:
Supply module, Distributes supply voltage to rail bus
 
Type of connection: Screw connection
Order No.: 8965500000
Type: ACT20-FEED-IN-PRO-S
Version:
Supply module, Distributes supply voltage to rail bus, Optional connection of backup supply
 
Type of connection: PUSH IN
Order No.: 2456870000
Type: ACT20-FEED-IN-PRO-P
Version:
Supply module, Distributes supply voltage to rail bus, Optional connection of backup supply
 

Products:

Order No.: 1335150000
Type: SET CH20M BUS 250MM TS 35X15
Version:
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm
 
Order No.: 1335140000
Type: SET CH20M BUS 250MM TS 35X7.5
Version:
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm
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
Do you want to reset your selection?