Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
LU 10.16/07/90 4.5SN GY BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Printed circuit board terminals, 10.16 mm, Number of poles: 7, 90°, Solder pin length (l): 4.5 mm, tinned, Pebble grey, Clamping yoke connection, Clamping range, max. : 16 mm², Box
Order No. 9956420000
Type LU 10.16/07/90 4.5SN GY BX
GTIN (EAN) 4032248347346
Qty. 20 pc(s).
Product data IEC: 1000 V / 76 A / 0.5 - 16 mm²
UL: 300 V / 65 A / AWG 26 - AWG 6
Packaging Box

Dimensions and weights

Depth 18.3 mm
Depth (inches) 0.72 inch
Height 33 mm
Height (inches) 1.299 inch
Height of lowest version 28.5 mm
Width 71.12 mm
Width (inches) 2.8 inch
Net weight 65.95 g

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

System parameters

Product family OMNIMATE Power - series LU
Wire connection method Clamping yoke connection
Mounting onto the PCB THT solder connection
Conductor outlet direction 90°
Pitch in mm (P) 10.16 mm
Pitch in inches (P) 0.4 "
Number of poles 7
Pin series quantity
Fitted by customer Yes
Number of rows
Max. adjacent poles per row 10 
Solder pin length (l) 4.5 mm
Solder pin dimensions 1.2 x 1.2 mm
Solder pin dimensions = d tolerance 0 / -0,15 mm
Solder eyelet hole diameter (D) 1.6 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
Number of solder pins per pole
Screwdriver blade 1.0 x 5.5
Screwdriver blade standard DIN 5264
Tightening torque, min. 1.2 Nm
Tightening torque, max. 2.2 Nm
Clamping screw M 4
Stripping length 12 mm
L1 in mm 60.96 mm
L1 in inches 2.4 "
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged/ IP10 unplugged
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch
Protection degree IP20
Volume resistance 0.50 mΩ

Material data

Insulating material Wemid (PA)
Colour Pebble grey
Colour chart (similar) RAL 7032
Insulating material group I
Comparative Tracking Index (CTI) ≥ 600
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Layer structure of solder connection 1.5...3 µm Ni / 4...6 µm Sn matt
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 120 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 120 °C

Conductors suitable for connection

Clamping range, min. 0.14 mm²
Clamping range, max. 16 mm²
Wire connection cross section AWG, min. AWG 22
Wire connection cross section AWG, max. AWG 8
Solid, min. H05(07) V-U 0.5 mm²
Solid, max. H05(07) V-U 16 mm²
Stranded, min. H07V-R 6 mm²
Stranded, max. H07V-R 16 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Flexible, max. H05(07) V-K 16 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 2.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 10 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 2.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 10 mm²
Plug gauge in accordance with EN 60999 a x b; ø 5.4 mm x 5.1 mm; 5.3 mm
Clampable conductor
Cross-section for conductor connection
Type fine-wired
nominal 2.5 mm²
wire end ferrule
Stripping length
nominal 12 mm
Recommended wire-end ferrule H2,5/12
Stripping length
nominal 14 mm
Recommended wire-end ferrule H2,5/19D BL
Cross-section for conductor connection
Type fine-wired
nominal 4 mm²
wire end ferrule
Stripping length
nominal 12 mm
Recommended wire-end ferrule H4,0/12
Stripping length
nominal 14 mm
Recommended wire-end ferrule H4,0/20D GR
Cross-section for conductor connection
Type fine-wired
nominal 6 mm²
wire end ferrule
Stripping length
nominal 12 mm
Recommended wire-end ferrule H6,0/12
Stripping length
nominal 14 mm
Recommended wire-end ferrule H6,0/20 SW
Cross-section for conductor connection
Type fine-wired
nominal 10 mm²
wire end ferrule
Stripping length
nominal 15 mm
Recommended wire-end ferrule H10,0/22 EB
Stripping length
nominal 12 mm
Recommended wire-end ferrule H10,0/12
Reference text Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 76 A
Rated current, max. number of poles (Tu=20°C) 72 A
Rated current, min. number of poles (Tu=40°C) 76 A
Rated current, max. number of poles (Tu=40°C) 62 A
Rated voltage for surge voltage class / pollution degree II/2 1,000 V
Rated voltage for surge voltage class / pollution degree III/2 690 V
Rated voltage for surge voltage class / pollution degree III/3 690 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 4 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 6 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 6 kV
Short-time withstand current resistance 2 x 1s with 700 A

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1198743
Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group C / CSA) 150 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 65 A
Rated current (Use group C / CSA) 65 A
Rated current (Use group D / CSA) 10 A
Wire cross-section, AWG, min. AWG 22
Wire cross-section, AWG, max. AWG 6
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (UR) icon
Certificate No. (UR) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group C / UL 1059) 150 V
Rated voltage (Use group D / UL 1059) 600 V
Rated current (Use group B / UL 1059) 65 A
Rated current (Use group C / UL 1059) 65 A
Rated current (Use group D / UL 1059) 5 A
Wire cross-section, AWG, min. AWG 26
Wire cross-section, AWG, max. AWG 6
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 140 mm
VPE width 105 mm
VPE height 39 mm

Type tests

Test: Durability of markings
Test mark of origin, type identification, type of material, rated cross-section, approval marking CSA, approval marking UL, pitch, durability
Evaluation available
Test: Clampable cross section
Conductor type
Type of conductor and conductor cross-section H05V-K0.5
Type of conductor and conductor cross-section H05V-U0.5
Type of conductor and conductor cross-section H07V-K10
Type of conductor and conductor cross-section H07V-U10
Type of conductor and conductor cross-section H07V-U16
Type of conductor and conductor cross-section AWG 8/19
Type of conductor and conductor cross-section AWG 22/1
Type of conductor and conductor cross-section AWG 22/19
Evaluation passed
Test for damage to and accidental loosening of conductors
Standard EN 60947-1/1991 section 8.2.4.3
Requirement 0.3 kg
Conductor type
Type of conductor and conductor cross-section H05V-K0.5
Type of conductor and conductor cross-section H05V-U0.5
Type of conductor and conductor cross-section AWG 22/1
Type of conductor and conductor cross-section AWG 22/19
Evaluation passed
Requirement 2.0 kg
Conductor type
Type of conductor and conductor cross-section H07V-K10
Type of conductor and conductor cross-section H07V-U10
Type of conductor and conductor cross-section AWG 8/19
Evaluation passed
Requirement 2.9 kg
Conductor type
Type of conductor and conductor cross-section H07V-U16
Evaluation passed
Pull-out test
Standard EN 60947-1/1991 section 8.2.4.4
Requirement ≥20 N
Conductor type
Type of conductor and conductor cross-section AWG 22/1
Type of conductor and conductor cross-section AWG 22/19
Evaluation passed
Requirement ≥30 N
Conductor type
Type of conductor and conductor cross-section H05V-K0.5
Type of conductor and conductor cross-section H05V-U0.5
Evaluation passed
Requirement ≥ 90N
Conductor type
Type of conductor and conductor cross-section H07V-K10
Type of conductor and conductor cross-section H07V-U10
Type of conductor and conductor cross-section AWG 8/19
Evaluation passed
Requirement ≥100 N
Conductor type
Type of conductor and conductor cross-section H07V-U16
Evaluation passed

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Wire end ferrule without plastic collar to DIN 46228/1
  • Wire end ferrule with plastic collar to DIN 46228/4
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002643
ETIM 7.0 EC002643
ETIM 8.0 EC002643
ETIM 9.0 EC002643
ECLASS 9.0 27-44-04-01
ECLASS 9.1 27-44-04-01
ECLASS 10.0 27-44-04-01
ECLASS 11.0 27-46-01-01
ECLASS 12.0 27-46-01-01
ECLASS 13.0 27-46-01-01

Approvals

Approvals CSA UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Number of poles:
Number of poles: 2
Colour: black
Order No.: 1934140000
Type: LU 10.16/02/90 4.5SN BK BX
Solder pin length (l): 4.5 mm
Version:
Printed circuit board terminals, 10.16 mm, Number of poles: 2, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
 
Number of poles: 3
Colour: black
Order No.: 1921450000
Type: LU 10.16/03/90 4.5SN BK BX
Solder pin length (l): 4.5 mm
Version:
Printed circuit board terminals, 10.16 mm, Number of poles: 3, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
 
Number of poles: 4
Colour: black
Order No.: 1226220000
Type: LU 10.16/04/90 4.5SN BK BX
Solder pin length (l): 4.5 mm
Version:
Printed circuit board terminals, 10.16 mm, Number of poles: 4, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
 
Number of poles: 5
Colour: black
Order No.: 1226230000
Type: LU 10.16/05/90 4.5SN BK BX
Solder pin length (l): 4.5 mm
Version:
Printed circuit board terminals, 10.16 mm, Number of poles: 5, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
 
Number of poles: 6
Colour: black
Order No.: 1226240000
Type: LU 10.16/06/90 4.5SN BK BX
Solder pin length (l): 4.5 mm
Version:
Printed circuit board terminals, 10.16 mm, Number of poles: 6, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
 
Number of poles: 7
Colour: black
Order No.: 1226250000
Type: LU 10.16/07/90 4.5SN BK BX
Solder pin length (l): 4.5 mm
Version:
Printed circuit board terminals, 10.16 mm, Number of poles: 7, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
 
Number of poles: 8
Colour: black
Order No.: 1226260000
Type: LU 10.16/08/90 4.5SN BK BX
Solder pin length (l): 4.5 mm
Version:
Printed circuit board terminals, 10.16 mm, Number of poles: 8, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
 
Number of poles: 9
Colour: black
Order No.: 1226270000
Type: LU 10.16/09/90 4.5SN BK BX
Solder pin length (l): 4.5 mm
Version:
Printed circuit board terminals, 10.16 mm, Number of poles: 9, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
 
Number of poles: 10
Colour: black
Order No.: 1226280000
Type: LU 10.16/10/90 4.5SN BK BX
Solder pin length (l): 4.5 mm
Version:
Printed circuit board terminals, 10.16 mm, Number of poles: 10, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box