Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
STRIPAX 16 ZERT
         

General ordering data

Version Tools, Stripping and cutting tool
Order No. 9918180000
Type STRIPAX 16 ZERT
GTIN (EAN) 4032248371662
Qty. 1 pc(s).

Dimensions and weights

Depth 22 mm
Depth (inches) 0.866 inch
Height 99 mm
Height (inches) 3.898 inch
Width 190 mm
Width (inches) 7.48 inch
Net weight 200 g

Environmental Product Compliance

RoHS Compliance Status Not affected
REACH SVHC Lead 7439-92-1
SCIP cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0

Technical data

Description of article Stripping tool for up to 16 mm²

Stripping tools

Cable type Flexible and solid conductors with PVC insulation
Conductor cross-section (cutting capacity) 6 mm²
Conductor cross-section, max. 16 mm²
Conductor cross-section, min. 6 mm²
Stripping length, max. 25 mm
Stripping range, min. 6 mm²

Important note

Product information
  • Stripping tools with automatic self-adjustment
  • For flexible and solid conductors
  • Ideally suitable for mechanical and plant engineering, railway and rail traffic, wind energy, robot technology, explosion protection as well as marine, offshore and ship building sectors
  • Stripping length adjustable via end stop
  • Automatic opening of clamping jaws after stripping
  • No fanning-out of individual conductors
  • Adjustable to diverse insulation thicknesses
  • Double-insulated cables in two process steps without special adjustment
  • No play in self-adjusting cutting unit
  • Long service life
  • Optimised ergonomic design
Sheathing stripper for PVC cables

Downloads

Classifications

ETIM 6.0 EC002109
ETIM 7.0 EC002109
ETIM 8.0 EC002109
ETIM 9.0 EC002109
ECLASS 9.0 21-04-37-06
ECLASS 9.1 21-04-37-06
ECLASS 10.0 21-04-37-06
ECLASS 11.0 21-04-37-06
ECLASS 12.0 21-04-37-06
ECLASS 13.0 21-04-37-06
ECLASS 14.0 21-04-37-06

Related products

Order No.: 9017330000
Type: STRIPAX ZERT
Version:
Tools, Stripping and cutting tool