Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KDKS 1EN/LLC 10-36V AC/DC
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 36 V, Number of connections: 4, Number of levels: 2, TS 32, TS 35, V-0, Wemid, G-Si. 5 x 20
Order No. 9802720001
Type KDKS 1EN/LLC 10-36V AC/DC
GTIN (EAN) 4050118175318
Qty. 50 pc(s).

Dimensions and weights

Depth 54.6 mm
Depth (inches) 2.15 inch
Height 76.5 mm
Height (inches) 3.012 inch
Width 8 mm
Width (inches) 0.315 inch
Net weight 20.694 g

Temperatures

Storage temperature -25 °C...55 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

System specifications

End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 32, TS 35
N-function No
PE function No
PEN function No

Additional technical data

Open sides right

CSA rating data

Certificate No. (CSA) 200039-70000261
Current size B (CSA) 25 A
Current size C (CSA) 25 A
Current size D (CSA) 10 A
Voltage size B (CSA) 300 V
Voltage size C (CSA) 150 V
Voltage size D (CSA) 300 V
Wire cross section max. (CSA) 12 AWG
Wire cross section min. (CSA) 26 AWG

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clampable conductor
Connection specification Screw connection
Cross-section for conductor connection
Type solid, H05(07) V-U
min. 0.5 mm²
max. 4 mm²
nominal 4 mm²
wire end ferrule
Stripping length
min. 9 mm
max. 9 mm
Tightening torque
min. 0.5 Nm
max. 0.8 Nm
Connection specification Screw connection
Cross-section for conductor connection
Type stranded, H07V-R
min. 1.5 mm²
max. 4 mm²
nominal 4 mm²
wire end ferrule
Stripping length
min. 9 mm
max. 9 mm
Tightening torque
min. 0.5 Nm
max. 0.8 Nm
Connection specification Screw connection
Cross-section for conductor connection
Type flexible, H05(07) V-K
min. 0.5 mm²
max. 4 mm²
nominal 4 mm²
wire end ferrule
Stripping length
min. 9 mm
max. 9 mm
Tightening torque
min. 0.5 Nm
max. 0.8 Nm
Clamping range, max. 4 mm²
Clamping range, min. 0.22 mm²
Clamping screw M 3
Connection cross-section, finely stranded, max. 4 mm²
Connection cross-section, finely stranded, min. 0.5 mm²
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A3
Number of connections
Tightening torque, max. 0.8 Nm
Tightening torque, min. 0.5 Nm
Twin wire-end ferrules, max. 1.5 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection Screw connection
Type of connection 2 Screw connection
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Fuse terminals

Cartridge fuse G-Si. 5 x 20
Display Red LED
Leakage current, max. 0.286 mA
Power loss for overload and short-circuit protection for a composite arrangement 1.6 W at 6.3 A @ 23°C
Power loss for overload and short-circuit protection for an individual arrangement 1.6 W at 6.3 A @ 29°C
Power loss for short-circuit protection only for a composite arrangement 2.5 W at 6.3 A @ 41°C
Power loss for short-circuit protection only for an individual arrangement 4.0 W at 6.3 A @ 44°C

General

Rail TS 32, TS 35

PE rating data

PEN function No

Rating data

Rated cross-section 4 mm²
Rated voltage 36 V
Rated voltage to adjoining terminal 500 V
Rated DC voltage 36 V
Rated current 6.3 A
Volume resistance according to IEC 60947-7-x 1 mΩ
Power loss in accordance with IEC 60947-7-x 1.02 W
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 12 AWG
Conductor size Factory wiring min. (UR) 26 AWG
Conductor size Field wiring max. (UR) 12 AWG
Conductor size Field wiring min. (UR) 22 AWG
Current size B (UR) 20 A
Current size C (UR) 20 A
Voltage size B (UR) 250 V
Voltage size C (UR) 300 V

Important note

Product information The voltage depends on the selected fuse element or the selected indicator light

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000899
ETIM 7.0 EC000899
ETIM 8.0 EC000899
ETIM 9.0 EC000899
ECLASS 9.0 27-14-11-16
ECLASS 9.1 27-14-11-16
ECLASS 10.0 27-14-11-16
ECLASS 11.0 27-14-11-16
ECLASS 12.0 27-14-11-16
ECLASS 13.0 27-25-01-13
ECLASS 14.0 27-25-01-13

Approvals

Approvals CE CSA UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 9532440000
Type: KDKS 1/35 DB
Version:
SAK Series, Fuse terminal, Rated cross-section: 4 mm², Screw connection, Wemid, dark beige, Direct mounting
 
Order No.: 9532450000
Type: KDKS 1/PE/35 DB
Version:
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 3, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
 
Order No.: 9915820001
Type: KDKS 1EN/LLC 100-250V AC/DC
Version:
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 4, Number of levels: 2, TS 32, TS 35, V-0, Wemid, G-Si. 5 x 20
 
Order No.: 9908510001
Type: KDKS 1EN/LLC 30-70V AC/DC
Version:
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 70 V, Number of connections: 4, Number of levels: 2, TS 32, TS 35, V-0, Wemid, G-Si. 5 x 20
 
Order No.: 1518300000
Type: KDKS 1PE/LLC 10-36V AC/DC
Version:
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 36 V, Number of connections: 3, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
 
Order No.: 1518370000
Type: KDKS 1PE/LLC 100-250V AC/DC
Version:
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 3, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
 
Order No.: 1518330000
Type: KDKS 1PE/LLC 30-70V AC/DC
Version:
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 70 V, Number of connections: 3, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
 
Order No.: 1518340000
Type: KDKS 1PE/LLC 60-150V AC/DC
Version:
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 150 V, Number of connections: 3, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
 
Order No.: 2812470000
Type: KDKS1EN/SMT 10-60VAC/DC BFI H+
Version:
Fuse terminal, dark beige, 4 mm², 6.3 A, 60 V, Number of connections: 4, Number of levels: 2, TS 32, TS 35, Wemid, G-Si. 5 x 20
 
Order No.: 2813240000
Type: KDKS1EN/SMT 10-60VAC/DC BFI H-
Version:
Fuse terminal, dark beige, 4 mm², 6.3 A, 60 V, Number of connections: 4, Number of levels: 2, TS 32, TS 35, Wemid, G-Si. 5 x 20
 
Order No.: 2812480000
Type: KDKS1EN/SMT 100-250VAC/DC BFI H+
Version:
Fuse terminal, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 4, Number of levels: 2, TS 32, TS 35, Wemid, G-Si. 5 x 20
 
Order No.: 9158340001
Type: KDKS1PE/SMT 10-60VAC/DC BFI H+
Version:
Fuse terminal, dark beige, 4 mm², 6.3 A, 60 V, Number of connections: 5, Number of levels: 3, TS 32, TS 35, V-2, Wemid, G-Si. 5 x 20
 
Order No.: 9158330001
Type: KDKS1PE/SMT 10-60VAC/DC BFI H-
Version:
Fuse terminal, dark beige, 4 mm², 6.3 A, 60 V, Number of connections: 5, Number of levels: 3, TS 32, TS 35, V-2, Wemid, G-Si. 5 x 20
 
Order No.: 9158350001
Type: KDKS1PE/SMT 100-250VAC/DC BFI H-
Version:
Fuse terminal, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 5, Number of levels: 3, TS 32, TS 35, V-2, Wemid, G-Si. 5 x 20