Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WTD 6 SL/EN
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Feed-through terminal block, Screw connection, 6 mm², 630 V, 41 A, Number of connections: 2
Order No. 9538100000
Type WTD 6 SL/EN
GTIN (EAN) 4008190574987
Qty. 50 pc(s).

Dimensions and weights

Depth 49.5 mm
Depth (inches) 1.949 inch
Depth including DIN rail 51.5 mm
Height 82.7 mm
Height (inches) 3.256 inch
Width 7.9 mm
Width (inches) 0.311 inch
Net weight 27.2 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP c6099607-b1cd-4fc8-8f5b-8c2defa73093

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

System specifications

Version Screw connection, with spring-loaded cable clamp, With sockets, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 32, TS 35
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version No
Number of similar terminals
Open sides right
Type of mounting Snap-on

Conductors for clamping (rated connection)

Blade size 0.8 x 4.0 mm
Clamping range, max. 6 mm²
Clamping range, min. 0.5 mm²
Clamping screw M 3.5
Connection cross-section, stranded, max. 6 mm²
Connection direction on side
Gauge to IEC 60947-1 A5
Number of connections
Stripping length 16 mm
Tightening torque, max. 1.6 Nm
Tightening torque, min. 0.8 Nm
Type of connection Screw connection
Wire connection cross section, finely stranded, max. 6 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, solid core, max. 6 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 32, TS 35
Standards IEC 60947-7-1

Rating data

Rated cross-section 6 mm²
Rated voltage 630 V
Rated DC voltage 630 V
Rated current 41 A
Current at maximum wires 57 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.78 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 1.31 W
Pollution severity 2
Surge voltage category III

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01

Approvals

Approvals CE KEMAKEUR UKCA
ROHS Conform

Related products

Order No.: 9538090000
Type: WTD 6 SL
Version:
Feed-through terminal block, Screw connection, 6 mm², 630 V, 41 A, Number of connections: 2
 
Order No.: 1238920000
Type: WTD 6 SL O.STB
Version:
Feed-through terminal block, Screw connection, 6 mm², 630 V, 41 A, Number of connections: 2
 
Order No.: 1017100000
Type: WTD 6/1
Version:
Feed-through terminal block, Screw connection, 6 mm², 630 V, 41 A, Number of connections: 2
 
Order No.: 1934830000
Type: WTD 6/1 EN
Version:
Feed-through terminal block, Screw connection, 6 mm², 630 V, 41 A, Number of connections: 2
 
Order No.: 1631750000
Type: WTD 6/1 RT
Version:
Test-disconnect terminal, Screw connection, 6 mm², 630 V, 41 A, without, Cross-disconnect: without, Integral test socket: No, TS 35, red
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1887220000
Type: WTD 6/4 FF
Version:
Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2