Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WDU 6 SL
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 630 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Order No. 9537460000
Type WDU 6 SL
GTIN (EAN) 4008190024222
Qty. 50 pc(s).

Dimensions and weights

Depth 46.5 mm
Depth (inches) 1.831 inch
Depth including DIN rail 47 mm
Height 60 mm
Height (inches) 2.362 inch
Width 7.9 mm
Width (inches) 0.311 inch
Net weight 16.226 g

Temperatures

Storage temperature -25 °C...55 °C
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) DEMKO14ATEX1338U
Certificate No. (IECEX) IECEXULD14.0005U
Max. voltage (ATEX) 275 V
Current (ATEX) 40 A
Wire cross section max. (ATEX) 6 mm²
Max. voltage (IECEX) 275 V
Current (IECEX) 40 A
Wire cross section max. (IECEX) 6 mm²
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

Version Screw connection, with spring-loaded cable clamp, for screwable cross-connection, for plug-in cross-connector, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version No
Number of similar terminals
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1057876
Current size C (CSA) 45 A
Current size D (CSA) 5 A
Voltage size C (CSA) 300 V
Voltage size D (CSA) 600 V
Wire cross section max. (CSA) 8 AWG
Wire cross section min. (CSA) 20 AWG

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 0.8 x 4.0 mm
Clamping range, max. 6 mm²
Clamping range, min. 0.5 mm²
Clamping screw M 3.5
Connection cross-section, stranded, max. 6 mm²
Connection direction on side
Gauge to IEC 60947-1 A5
Number of connections
Stripping length 16 mm
Tightening torque, max. 1.6 Nm
Tightening torque, min. 0.8 Nm
Type of connection Screw connection
Wire connection cross section, finely stranded, max. 6 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, solid core, max. 6 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Standards IEC 60947-7-1

Rating data

Rated cross-section 6 mm²
Rated voltage 630 V
Rated DC voltage 630 V
Rated current 41 A
Current at maximum wires 57 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.78 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 1.31 W
Pollution severity 2
Surge voltage category III

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 8 AWG
Conductor size Factory wiring min. (UR) 20 AWG
Conductor size Field wiring max. (UR) 8 AWG
Conductor size Field wiring min. (UR) 20 AWG
Current size C (UR) 50 A
Current size D (UR) 10 A
Voltage size C (UR) 150 V
Voltage size D (UR) 300 V

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01
ECLASS 14.0 27-25-01-01

Approvals

Approvals CCCEX CE CSA DEMKOATEX IECEXSIR IECEXULD KEMAKEUR UKEX UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 9537470000
Type: WDU 6 SL/EN
Version:
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 690 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, V-0, Wemid, 130 °C
 
Order No.: 9537430000
Type: WDU 6 SL/EN SW
Version:
Feed-through terminal block, Screw connection, black, 6 mm², 41 A, 690 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, V-0, Wemid, 130 °C