Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
MPC 17/17/07 TRSP
         

Icon
Icon
Icon
 

General ordering data

Version MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 175 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
Order No. 9535380000
Type MPC 17/17/07 TRSP
GTIN (EAN) 4032248009251
Qty. 1 pc(s).

Dimensions and weights

Depth 75 mm
Depth (inches) 2.953 inch
Height 175 mm
Height (inches) 6.89 inch
Width 175 mm
Width (inches) 6.89 inch
Net weight 478 g

Temperatures

Operating temperature -50 °C...130 °C

Cable glands, right

M12
M16

Cable glands, top/bottom

M12
M16
M20

General information

Access opening: height 171.5 mm
Access opening: width 171.5 mm
Areas of use Building systems and technology, Transportation, Packaging industry, Machine construction
Enclosure attachment Holes 4.5 mm
Flange plate No
Impact resistance IK08
Installation advice Screw mounting
Integral fixing thanks to self-tapping screws
Lid Yes
Lid attachment 4 polyamide crosshead screws
Material Polycarbonate
Material thickness 3.5 mm
Number of lid screws
Operating temperature, max. 130 °C
Operating temperature, min. -50 °C
Protection degree IP66, IP67
Seal material Polyurethane
Surface finish untreated
Torque for lid screws 0.8 Nm

horizontal assembly

WDU 10 / ZDU 10 1x11
WDU 2,5 / ZDU 2,5 / IDU 2,5 1x22
WDU 4 / ZDU 4 1x19
WDU 6 / ZDU 6 1x14

vertical assembly

WDU 10 / ZDU 10 1x11
WDU 2,5 / ZDU 2,5 / IDU 2,5 1x22
WDU 4 / ZDU 4 1x19
WDU 6 / ZDU 6 1x14

Downloads

Classifications

ETIM 6.0 EC000261
ETIM 7.0 EC000261
ETIM 8.0 EC000261
ETIM 9.0 EC000261
ECLASS 9.0 27-18-01-01
ECLASS 9.1 27-18-92-90
ECLASS 10.0 27-18-01-01
ECLASS 11.0 27-18-01-01
ECLASS 12.0 27-18-01-01
ECLASS 13.0 27-18-01-01

Approvals

ROHS Conform

Related products

Order No.: 9535370000
Type: MPC 17/17/07 7035
Version:
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 175 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey