Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KDKS 1/35 DB
         

Icon
Icon
Icon
Icon
 

General ordering data

Version SAK Series, Fuse terminal, Rated cross-section: 4 mm², Screw connection, Wemid, dark beige, Direct mounting
Order No. 9532440000
Type KDKS 1/35 DB
GTIN (EAN) 4032248039203
Qty. 50 pc(s).

Dimensions and weights

Depth 55.6 mm
Depth (inches) 2.189 inch
Depth including DIN rail 54.6 mm
Height 73.5 mm
Height (inches) 2.894 inch
Width 8.1 mm
Width (inches) 0.319 inch
Net weight 20.32 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Material data

Material Wemid
Insulating material Wemid
Colour dark beige
UL 94 flammability rating V-0

System specifications

Version Screw connection, Fuse isolator, One end without connector
End cover plate required Yes
Number of levels
Number of clamping points per level
Levels cross-connected internally No
PE connection No
Rail TS 35

Additional technical data

Explosion-tested version No
Installation advice Direct mounting
Number of similar terminals
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 12400-281
Current size D (CSA) 10 A
Voltage size D (CSA) 300 V
Wire cross section max. (CSA) 12 AWG
Wire cross section min. (CSA) 26 AWG

Conductors for clamping (additional connection)

Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. 4 mm²
Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.22 mm²
Clamping screw M 3
Connection cross-section, finely stranded, max. 4 mm²
Connection cross-section, finely stranded, min. 0.5 mm²
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A3
Stripping length 8 mm
Tightening torque, max. 0.8 Nm
Tightening torque, min. 0.5 Nm
Twin wire-end ferrules, max. 1.5 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection Screw connection
Type of connection 2 Screw connection
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Display element

Type of voltage for indicator AC

Fuse terminals

Cartridge fuse G-Si. 5 x 20
Display Without LED
Fuse holder (cartridge holder) Pivoting
Operating voltage, max. 500 V
Power loss for overload and short-circuit protection for a composite arrangement 1.6 W at 6.3 A @ 23°C
Power loss for overload and short-circuit protection for an individual arrangement 1.6 W at 6.3 A @ 50°C
Power loss for short-circuit protection only for a composite arrangement 1.6 W at 6.3 A @ 41°C
Type of voltage for indicator AC

General

Installation advice Direct mounting
Rail TS 35
Standards IEC 60947-7-3

Rating data

Rated cross-section 4 mm²
Rated voltage 440 V
Rated voltage to adjoining terminal 500 V
Rated DC voltage 440 V
Rated current 6.3 A
Current at maximum wires 6.3 A
Standards IEC 60947-7-3
Volume resistance according to IEC 60947-7-x 1 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 1.02 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 12 AWG
Conductor size Factory wiring min. (UR) 26 AWG
Conductor size Field wiring max. (UR) 12 AWG
Conductor size Field wiring min. (UR) 22 AWG
Current size C (UR) 10 A
Voltage size C (UR) 300 V

Important note

Product information The voltage depends on the selected fuse element or the selected indicator light

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000899
ETIM 7.0 EC000899
ETIM 8.0 EC000899
ETIM 9.0 EC000899
ECLASS 9.0 27-14-11-16
ECLASS 9.1 27-14-11-16
ECLASS 10.0 27-14-11-16
ECLASS 11.0 27-14-11-16
ECLASS 12.0 27-14-11-16
ECLASS 13.0 27-25-01-13

Approvals

Approvals CE CSA UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 9532450000
Type: KDKS 1/PE/35 DB
Version:
Fuse terminal, Screw connection, Fuse isolator, With PE connection, One end without connector, Screw connection, 4 mm², 250 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 9802720001
Type: KDKS 1EN/LLC 10-36V AC/DC
Version:
Fuse terminal, Screw connection, 4 mm², 36 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 9915820001
Type: KDKS 1EN/LLC 100-250V AC/DC
Version:
Fuse terminal, Screw connection, 4 mm², 250 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 9908510001
Type: KDKS 1EN/LLC 30-70V AC/DC
Version:
Fuse terminal, Screw connection, 4 mm², 70 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 1518300000
Type: KDKS 1PE/LLC 10-36V AC/DC
Version:
Fuse terminal, Screw connection, Fuse isolator, With PE connection, One end without connector, Screw connection, 4 mm², 36 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 1518370000
Type: KDKS 1PE/LLC 100-250V AC/DC
Version:
Fuse terminal, Screw connection, Fuse isolator, With PE connection, One end without connector, Screw connection, 4 mm², 250 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 1518330000
Type: KDKS 1PE/LLC 30-70V AC/DC
Version:
Fuse terminal, Screw connection, Fuse isolator, With PE connection, One end without connector, Screw connection, 4 mm², 70 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 1518340000
Type: KDKS 1PE/LLC 60-150V AC/DC
Version:
Fuse terminal, Screw connection, Fuse isolator, With PE connection, One end without connector, Screw connection, 4 mm², 150 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 2812470000
Type: KDKS1EN/SMT 10-60VAC/DC BFI H+
Version:
Fuse terminal, 4 mm², 60 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 2813240000
Type: KDKS1EN/SMT 10-60VAC/DC BFI H-
Version:
Fuse terminal, 4 mm², 60 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 2812480000
Type: KDKS1EN/SMT 100-250VAC/DC BFI H+
Version:
Fuse terminal, 4 mm², 250 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 9158340001
Type: KDKS1PE/SMT 10-60VAC/DC BFI H+
Version:
Fuse terminal, 4 mm², 60 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 9158330001
Type: KDKS1PE/SMT 10-60VAC/DC BFI H-
Version:
Fuse terminal, 4 mm², 60 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 9915150001
Type: KDKS1PE/SMT 100-250VAC/DC BFI H+
Version:
Fuse terminal, 4 mm², 250 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 9158350001
Type: KDKS1PE/SMT 100-250VAC/DC BFI H-
Version:
Fuse terminal, 4 mm², 250 V, 6.3 A, G-Si. 5 x 20, dark beige