Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KLIPPON K3 RAL7001
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 70 mm, Width: 165 mm, Depth: 45 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
Order No. 9529160000
Type KLIPPON K3 RAL7001
GTIN (EAN) 4008190918064
Qty. 5 pc(s).

Dimensions and weights

Depth 45 mm
Depth (inches) 1.772 inch
Height 70 mm
Height (inches) 2.756 inch
Width 165 mm
Width (inches) 6.496 inch
Mounting dimension - height 42 mm
Mounting dimension - width 153 mm
Net weight 452 g

Temperatures

Operating temperature -40 °C...80 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9e4cab4e-239c-4e14-b9df-a0fee300d28a

Cable glands, left

M12
M16

Cable glands, right

M12
M16

Cable glands, top/bottom

M12
M16
M20

Certificate numbers enclosure

Approval conditions cULus, RMRS, DNV
Certificate No. (DNV) TAE00002SM
Certificate no. (cULus) E197061
Declaration of Conformatiy No. (DoC LVD) DE_PS2410_160412_001ISS01

General information

Access opening: height 63 mm
Access opening: width 158 mm
Areas of use Process industry, Transportation, Marine engineering, Packaging industry, Harbour facilities, Machine construction
Enclosure attachment Holes 4 mm
Flange plate No
Impact resistance 10 J version standard
Integral fixing Threaded holes M4
Lid Yes
Lid attachment M4 torx stainless steel screws with slot
Material Aluminium AlSi12
Material thickness of cover 3 mm
Material thickness of enclosure 3.5 mm
Max. payload 1.155 kg
Note: protection class IP68 (t=72h, h=1m)
Number of lid screws
Operating temperature, max. 80 °C
Operating temperature, min. -40 °C
Protection class (UL) Type 4, Type 4X
Protection degree IP66, IP67, IP68
Seal material Chloroprene
Standards EN 45545-2:2013
Surface finish Powder-coated, textured
Torque for lid screws 2.5 Nm
Unassembled to fit rail 1910030000

horizontal assembly

WDU 2,5 / ZDU 2,5 / IDU 2,5 1x22

vertical assembly

WDU 2,5 / ZDU 2,5 / IDU 2,5 *
WDU 4 / ZDU 4 *

Downloads

Classifications

ETIM 6.0 EC000261
ETIM 7.0 EC000261
ETIM 8.0 EC000261
ETIM 9.0 EC000261
ECLASS 9.0 27-18-01-01
ECLASS 9.1 27-18-92-90
ECLASS 10.0 27-18-01-01
ECLASS 11.0 27-18-01-01
ECLASS 12.0 27-18-01-01
ECLASS 13.0 27-18-01-01

Approvals

Approvals CE CULUS DETNORVER
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E197061

Related products

Order No.: 0342200000
Type: KLIPPON K3
Version:
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 70 mm, Width: 165 mm, Depth: 45 mm, Material: Aluminium AlSi12, untreated, silver
 
Order No.: 9526880000
Type: KLIPPON K3 EX
Version:
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 70 mm, Width: 165 mm, Depth: 45 mm, Material: Aluminium AlSi12, untreated, silver
 
Order No.: 1329670000
Type: KLIPPON K3 EX RAL7001
Version:
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 70 mm, Width: 165 mm, Depth: 45 mm, Material: Aluminium AlSi12, Powder-coated, Silver grey
 
Order No.: 1939600000
Type: KLIPPON K3 VMQ
Version:
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 70 mm, Width: 165 mm, Depth: 45 mm, Material: Aluminium AlSi12, untreated, silver
 
Order No.: 1937900000
Type: KLIPPON K3 VMQ RAL7001
Version:
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 70 mm, Width: 165 mm, Depth: 45 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey