Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WQV 70N/2
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Cross-connector (terminal), when screwed in, Silver grey, 192 A, Number of poles: 2, Pitch in mm (P): 20.50, Insulated: No, Width: 9.5 mm
Order No. 9512240000
Type WQV 70N/2
GTIN (EAN) 4008190403928
Qty. 5 pc(s).

Dimensions and weights

Depth 18.6 mm
Depth (inches) 0.732 inch
Height 30.5 mm
Height (inches) 1.201 inch
Width 9.5 mm
Width (inches) 0.374 inch
Net weight 24.86 g

Temperatures

Storage temperature -25 °C...55 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material tinned copper
Colour Silver grey

System specifications

Version For the terminals

Additional technical data

Installation advice Direct mounting
Type of fixing when screwed in

Cross-connector

Number of cross-connected terminals
Rated current, 2-pole 192 A
Rated current, multi-pole 192 A
Type Cross-connector

Dimensions

Pitch in mm (P) 20.5 mm

General

Installation advice Direct mounting
Number of poles 2

Rating data

Rated current 192 A

Downloads

Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000489
ETIM 7.0 EC000489
ETIM 8.0 EC000489
ETIM 9.0 EC000489
ECLASS 9.0 27-14-11-40
ECLASS 9.1 27-14-11-40
ECLASS 10.0 27-14-11-40
ECLASS 11.0 27-14-11-40
ECLASS 12.0 27-14-11-40
ECLASS 13.0 27-25-03-03

Approvals

ROHS Conform

Related products

Order No.: 9512250000
Type: WQV 70N/3
Version:
Cross-connector (terminal), when screwed in, Silver grey, 192 A, Number of poles: 3, Pitch in mm (P): 20.50, Insulated: No, Width: 9.5 mm
 
Order No.: 9531290000
Type: WQV 70N/4
Version:
Cross-connector (terminal), when screwed in, Silver grey, 192 A, Number of poles: 4, Pitch in mm (P): 20.50, Insulated: No, Width: 9.5 mm
 
Order No.: 1393020000
Type: WQV 70N/5/3/1
Version:
Cross-connector (terminal), when screwed in, Silver grey, 192 A, Number of poles: 3, Pitch in mm (P): 46.00, Insulated: No, Width: 10 mm