Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PCF 7.50/09/90 3.5SN OR BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Printed circuit board terminals, 7.50 mm, Number of poles: 9, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Flat-blade connection, Box
Order No. 9512180000
Type PCF 7.50/09/90 3.5SN OR BX
GTIN (EAN) 4008190558338
Qty. 50 pc(s).
Product data IEC: 1000 V / 24 A
UL: 300 V / 15 A
Packaging Box

Dimensions and weights

Depth 9.8 mm
Depth (inches) 0.386 inch
Height 18.4 mm
Height (inches) 0.724 inch
Height of lowest version 14.9 mm
Width 64.8 mm
Width (inches) 2.551 inch
Net weight 11.7 g

Environmental Product Compliance

REACH SVHC /

System parameters

Product family PCF
Wire connection method Flat-blade connection
Mounting onto the PCB THT solder connection
Conductor outlet direction 90°
Pitch in mm (P) 7.5 mm
Pitch in inches (P) 0.295 "
Number of poles 9
Pin series quantity
Fitted by customer No
Number of rows
Solder pin length (l) 3.5 mm
Solder pin dimensions 0.8 x 1.0 mm, 0.75 x 0.9 mm
Solder eyelet hole diameter (D) 1.3 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
Number of solder pins per pole
L1 in mm 60 mm
L1 in inches 2.362 "
Touch-safe protection acc. to DIN VDE 0470 IP 00
Protection degree IP20
Volume resistance 1.20 mΩ

Material data

Insulating material PA
Colour orange
Colour chart (similar) RAL 2000
Insulating material group I
Comparative Tracking Index (CTI) ≥ 600
UL 94 flammability rating V-2
Contact material Cu-alloy
Contact surface tinned
Layer structure of solder connection 1.5...3 µm Ni / 5...7 µm Sn
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 100 °C

Conductors suitable for connection

Reference text Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 24 A
Rated current, max. number of poles (Tu=20°C) 26 A
Rated current, min. number of poles (Tu=40°C) 24 A
Rated current, max. number of poles (Tu=40°C) 23 A
Rated voltage for surge voltage class / pollution degree II/2 1,000 V
Rated voltage for surge voltage class / pollution degree III/2 690 V
Rated voltage for surge voltage class / pollution degree III/3 500 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 6 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 6 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 6 kV
Short-time withstand current resistance 3 x 1s mit 192 A

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 12400-282
Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group C / CSA) 150 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 15 A
Rated current (Use group C / CSA) 15 A
Rated current (Use group D / CSA) 10 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group C / UL 1059) 150 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 15 A
Rated current (Use group C / UL 1059) 15 A
Rated current (Use group D / UL 1059) 10 A

Packing

Packaging Box
VPE length 151 mm
VPE width 132 mm
VPE height 35 mm

Type tests

Test: Durability of markings
Test mark of origin, type identification, approval marking UL, approval marking CSA, durability
Evaluation passed

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002643
ETIM 7.0 EC002643
ETIM 8.0 EC002643
ETIM 9.0 EC002643
ECLASS 9.0 27-44-04-01
ECLASS 9.1 27-44-04-01
ECLASS 10.0 27-44-04-01
ECLASS 11.0 27-46-01-01
ECLASS 12.0 27-46-01-01
ECLASS 13.0 27-46-01-01

Approvals

Approvals CSA
ROHS Conform

Related products

Number of poles:
Number of poles: 2
Colour: orange
Order No.: 9511590000
Type: PCF 7.50/02/90 3.5SN OR BX
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 2, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Flat-blade connection, Box
 
Number of poles: 3
Colour: orange
Order No.: 9511600000
Type: PCF 7.50/03/90 3.5SN OR BX
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 3, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Flat-blade connection, Box
 
Number of poles: 4
Colour: orange
Order No.: 9511610000
Type: PCF 7.50/04/90 3.5SN OR BX
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 4, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Flat-blade connection, Box
 
Number of poles: 5
Colour: orange
Order No.: 9511620000
Type: PCF 7.50/05/90 3.5SN OR BX
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 5, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Flat-blade connection, Box
 
Number of poles: 6
Colour: orange
Order No.: 9511630000
Type: PCF 7.50/06/90 3.5SN OR BX
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 6, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Flat-blade connection, Box
 
Number of poles: 7
Colour: orange
Order No.: 9511640000
Type: PCF 7.50/07/90 3.5SN OR BX
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 7, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Flat-blade connection, Box
 
Number of poles: 8
Colour: orange
Order No.: 9511650000
Type: PCF 7.50/08/90 3.5SN OR BX
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 8, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Flat-blade connection, Box
 
Number of poles: 10
Colour: orange
Order No.: 9511660000
Type: PCF 7.50/10/90 3.5SN OR BX
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 10, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Flat-blade connection, Box
 
Number of poles: 11
Colour: orange
Order No.: 9511670000
Type: PCF 7.50/11/90 3.5SN OR BX
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 11, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Flat-blade connection, Box
 
Number of poles: 12
Colour: orange
Order No.: 9511680000
Type: PCF 7.50/12/90 3.5SN OR BX
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 12, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Flat-blade connection, Box