Printed circuit board terminals, 10.00 mm, Number of poles: 9, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Flat-blade connection, Box
Order No.
9512160000
Type
PCF 10.00/09/135 3.5SN OR BX
GTIN (EAN)
4008190558314
Qty.
50 pc(s).
Product data
IEC: 1000 V / 24 A UL: 300 V / 15 A
Packaging
Box
Dimensions and weights
Depth
9.8 mm
Depth (inches)
0.386 inch
Height
21.4 mm
Height (inches)
0.843 inch
Height of lowest version
17.9 mm
Width
84.8 mm
Width (inches)
3.339 inch
Net weight
10.96 g
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
System parameters
Product family
PCF
Wire connection method
Flat-blade connection
Mounting onto the PCB
THT solder connection
Conductor outlet direction
135°
Pitch in mm (P)
10 mm
Pitch in inches (P)
0.394 "
Number of poles
9
Pin series quantity
1
Fitted by customer
No
Number of rows
1
Solder pin length (l)
3.5 mm
Solder pin dimensions
0.8 x 1.0 mm, 0.75 x 0.9 mm
Solder eyelet hole diameter (D)
1.3 mm
Solder eyelet hole diameter tolerance (D)
+ 0,1 mm
Number of solder pins per pole
2
L1 in mm
80 mm
L1 in inches
3.15 "
Touch-safe protection acc. to DIN VDE 0470
IP 00
Protection degree
IP20
Volume resistance
1.20 mΩ
Material data
Insulating material
PA
Colour
orange
Colour chart (similar)
RAL 2000
Insulating material group
I
Comparative Tracking Index (CTI)
≥ 600
UL 94 flammability rating
V-2
Contact material
Cu-alloy
Contact surface
tinned
Layer structure of solder connection
1.5...3 µm Ni / 5...7 µm Sn
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-50 °C
Operating temperature, max.
100 °C
Temperature range, installation, min.
-25 °C
Temperature range, installation, max.
100 °C
Conductors suitable for connection
Reference text
Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C)
24 A
Rated current, max. number of poles (Tu=20°C)
26 A
Rated current, min. number of poles (Tu=40°C)
24 A
Rated current, max. number of poles (Tu=40°C)
22 A
Rated voltage for surge voltage class / pollution degree II/2
1,000 V
Rated voltage for surge voltage class / pollution degree III/2
690 V
Rated voltage for surge voltage class / pollution degree III/3
690 V
Rated impulse voltage for surge voltage class/ pollution degree II/2
6 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2
6 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3
6 kV
Short-time withstand current resistance
3 x 1s mit 192 A
Rated data acc. to CSA
Institute (CSA)
Certificate No. (CSA)
12400-282
Rated voltage (Use group B / CSA)
300 V
Rated voltage (Use group C / CSA)
300 V
Rated voltage (Use group D / CSA)
300 V
Rated current (Use group B / CSA)
15 A
Rated current (Use group C / CSA)
15 A
Rated current (Use group D / CSA)
10 A
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Rated data acc. to UL 1059
Rated voltage (Use group B / UL 1059)
300 V
Rated voltage (Use group C / UL 1059)
300 V
Rated voltage (Use group D / UL 1059)
300 V
Rated current (Use group B / UL 1059)
15 A
Rated current (Use group C / UL 1059)
15 A
Rated current (Use group D / UL 1059)
10 A
Packing
Packaging
Box
VPE length
145 mm
VPE width
113 mm
VPE height
66 mm
Type tests
Test: Durability of markings
Test
mark of origin, type identification, approval marking UL, approval marking CSA, durability
Evaluation
passed
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.