Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KSKM 1/35 G20
         

Icon
Icon
 

General ordering data

Version SAK Series, Fuse terminal, Rated cross-section: 10 mm², Screw connection, Wemid, dark beige, Direct mounting
Order No. 9509600000
Type KSKM 1/35 G20
GTIN (EAN) 4008190456795
Qty. 20 pc(s).
Alternative product 2892900000

Dimensions and weights

Depth 63 mm
Depth (inches) 2.48 inch
Height 69 mm
Height (inches) 2.717 inch
Width 13 mm
Width (inches) 0.512 inch
Net weight 45.2 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Insulating material Wemid
Colour dark beige
UL 94 flammability rating V-0

System specifications

Version Screw connection, Fuse isolator, One end without connector
End cover plate required Yes
Number of levels
Number of clamping points per level
Levels cross-connected internally No
PE connection No
Rail TS 35

Additional technical data

Explosion-tested version No
Installation advice Direct mounting
Number of similar terminals
Open sides right
Type of mounting Snap-on

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 1.0 x 5.5 mm
Clamping range, max. 16 mm²
Clamping range, min. 0.13 mm²
Clamping screw M 4
Connection direction on side
Gauge to IEC 60947-1 B6
Number of connections
Stripping length 12 mm
Tightening torque, max. 2.4 Nm
Tightening torque, min. 1.2 Nm
Type of connection Screw connection
Type of connection 2 Screw connection
Wire connection cross section AWG, max. AWG 8
Wire connection cross section AWG, min. AWG 22
Wire connection cross section, finely stranded, max. 10 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, solid core, max. 16 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Display element

Type of voltage for indicator AC/DC

Fuse terminals

Cartridge fuse G-Si. 5 x 20
Fuse holder (cartridge holder) pluggable
Operating voltage, max. 250 V
Type of voltage for indicator AC/DC

General

Installation advice Direct mounting
Rail TS 35
Wire connection cross section AWG, max. AWG 8
Wire connection cross section AWG, min. AWG 22

Rating data

Rated cross-section 10 mm²
Rated voltage 440 V
Rated DC voltage 440 V
Rated current 6.3 A
Current at maximum wires 6.3 A
Volume resistance according to IEC 60947-7-x 0.56 mΩ
Power loss in accordance with IEC 60947-7-x 1.82 W

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 8 AWG
Conductor size Factory wiring min. (UR) 26 AWG
Conductor size Field wiring max. (UR) 8 AWG
Conductor size Field wiring min. (UR) 22 AWG
Current size C (UR) 10 A
Voltage size C (UR) 600 V

Important note

Product information The voltage depends on the selected fuse element or the selected indicator light

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000899
ETIM 7.0 EC000899
ETIM 8.0 EC000899
ETIM 9.0 EC000899
ECLASS 9.0 27-14-11-16
ECLASS 9.1 27-14-11-16
ECLASS 10.0 27-14-11-16
ECLASS 11.0 27-14-11-16
ECLASS 12.0 27-14-11-16
ECLASS 13.0 27-25-01-13
ECLASS 14.0 27-25-01-13

Approvals

Approvals CE UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 0225820000
Type: SAKS 1/35 G20 LD 24VDC
Version:
Fuse terminal, Screw connection, medium yellow, 10 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 20
 
Order No.: 0501620000
Type: SAKS 1/35/G20
Version:
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 20
 
Order No.: 0501600000
Type: SAKS 1/35/G20 DB
Version:
Fuse terminal, Screw connection, dark beige, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 20
 
Order No.: 1368720000
Type: SAKS 2/35
Version:
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, E16
Delivery status:
This article will no longer be available in the future.
 
Order No.: 0667420000
Type: SAKS 3/35 (RED CAP)
Version:
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 1 x 1/4