Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
TBF 60/37/21 TRSP
         

Icon
Icon
 

General ordering data

Version TBF (polyester empty enclosure), Empty enclosure, Height: 603 mm, Width: 372 mm, Depth: 210 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey, Transparent
Order No. 9502860000
Type TBF 60/37/21 TRSP
GTIN (EAN) 4008190994907
Qty. 1 pc(s).

Dimensions and weights

Depth 210 mm
Depth (inches) 8.268 inch
Height 603 mm
Height (inches) 23.74 inch
Width 372 mm
Width (inches) 14.646 inch
Net weight 4,638 g

Temperatures

Operating temperature -50 °C...130 °C

Cable glands, right

M12 88 
M16 48 
M20 40 
M25 20 
M32
M40
M50
M63

Cable glands, top/bottom

M12 52 
M16 30 
M20 26 
M25 12 
M32
M40
M50
M63

Certificate numbers enclosure

Declaration of Conformatiy No. (DoC LVD) DoC DE PS2422 230801 001ISS00

General information

Access opening: height 578 mm
Access opening: width 347 mm
Areas of use Building systems and technology, Transportation, Packaging industry, Machine construction
Enclosure attachment 6.5 mm hole in enclosure base
Flange plate No
Impact resistance IK08 in accordance with IEC 62208, IK10 in accordance with IEC 62262
Installation advice Screw mounting
Integral fixing 4 or 6 stud bolts M6 inner (female) thread
Lid Yes
Lid attachment Crosshead nylon screws
Material Glass fibre-reinforced polyester
Number of lid screws
Operating temperature, max. 130 °C
Operating temperature, min. -50 °C
Protection degree IP66
Seal material Polyurethane
Standards IEC 60529, EN 60529, EN 62208, EN/IEC 61439-2
Surface finish untreated
Torque for lid screws 1.5 Nm
Toxicity Free from halogens
UL 94 flammability rating V-2

horizontal assembly

WDU 10 / ZDU 10 2x51
WDU 16 / ZDU 16 2x37
WDU 2,5 / ZDU 2,5 / IDU 2,5 2x101
WDU 35 / ZDU 35 2x32
WDU 4 / ZDU 4 2x85
WDU 6 / ZDU 6 2x64

vertical assembly

WDU 10 / ZDU 10 5x29
WDU 16 / ZDU 16 5x21
WDU 2,5 / ZDU 2,5 / IDU 2,5 5x57
WDU 35 / ZDU 35 5x18
WDU 4 / ZDU 4 5x48
WDU 6 / ZDU 6 5x36

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000261
ETIM 7.0 EC000261
ETIM 8.0 EC000261
ETIM 9.0 EC000261
ECLASS 9.0 27-18-01-01
ECLASS 9.1 27-18-92-90
ECLASS 10.0 27-18-01-01
ECLASS 11.0 27-18-01-01
ECLASS 12.0 27-18-01-01
ECLASS 13.0 27-18-01-01

Approvals

ROHS Conform

Related products

Order No.: 9502820000
Type: TBF 60/37/18 7035
Version:
TBF (polyester empty enclosure), Empty enclosure, Height: 603 mm, Width: 372 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey