Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M8BG-4-7.1U
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Sensor/actuator line, One end without connector, M8, Number of poles : 4, 7.1 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Order No. 9457850710
Type SAIL-M8BG-4-7.1U
GTIN (EAN) 4050118624908
Qty. 1 pc(s).

Dimensions and weights

Net weight 187 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 1c533b66-fcff-4da5-b89f-fd55fbf5cb55
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 12 Mio
Bending cycles at torsion > 5 Mio.
Bending radius, min., moving 10 x cable diameter
Bending radius, min., stationary 5 x cable diameter
Cable length 7.1 m
Colour coding brown, white, blue, black
Configurable cable length No
Core cross-section 0.25 mm²
Core in accordance with UL AWM style 10493 (80 °C / 300 V)
Halogen No
Hydrolysis and microbe resistant Yes
Insulation PP
Irradiation crosslinked No
LABS-free Yes
Length of torsion 1 m
Number of poles 4
Outer cladding in accordance with UL AWM style 20549 (80 °C / 300 V)
Outside diameter 4.4 mm ± 0.2 mm
Resistance to oils in accordance with IEC 60811:404
Resistance to spread of flame In accordance with UL1581 UL / CUL FT2, in accordance with IEC 60332-2-2
Resistant to welding beads No
Sheath material PUR
Sheathing colour black
Shielded No
Speed 5 m/s
Suitable for cable carriers Yes
Temperature range, moving -25...80 °C
Temperature range, stationary -40...80 °C
Torsion resistance 360 °/m
Welding spark resistance No

General technical data

Coding A-coded
Connection thread M8
Contact surface Gold-plated
Housing main material PUR
Insulation strength 108 Ω
LED No
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP69, IP65, IP66
Rated current 4 A
Rated voltage 30 V
Temperature range of housing -25…+85 °C
Threaded ring material Brass, nickel-plated
Version Female socket, straight
jumpered No

Electrical properties

Insulation strength 108 Ω
Rated voltage 30 V

Plug, left

Plug left M8, IP69, female contact, straight, Plastic, unshielded

Plug, right

Plug right free conductor end

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11
ECLASS 14.0 27-06-03-11

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 9457850050
Type: SAIL-M8BG-4-0.5U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 0.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457850150
Type: SAIL-M8BG-4-1.5U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 1.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457851000
Type: SAIL-M8BG-4-10U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457851500
Type: SAIL-M8BG-4-15U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 15 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457850200
Type: SAIL-M8BG-4-2.0U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 2 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457852000
Type: SAIL-M8BG-4-20U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 20 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457852500
Type: SAIL-M8BG-4-25U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 25 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457850300
Type: SAIL-M8BG-4-3.0U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457853000
Type: SAIL-M8BG-4-30U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 30 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457853500
Type: SAIL-M8BG-4-35U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 35 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457850400
Type: SAIL-M8BG-4-4.0U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 4 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457854000
Type: SAIL-M8BG-4-40U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 40 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457850500
Type: SAIL-M8BG-4-5.0U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457850550
Type: SAIL-M8BG-4-5.5U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 5.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457850600
Type: SAIL-M8BG-4-6.0U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 6 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457850700
Type: SAIL-M8BG-4-7.0U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 7 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457850750
Type: SAIL-M8BG-4-7.5U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 7.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457850930
Type: SAIL-M8BG-4-9.3U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 9.3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No