Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RS 8AIO I-M-DP SD S
         

Icon
Icon
 

General ordering data

Version Interface, RS, Spacer, 2-wire, Screw connection
Order No. 9448110000
Type RS 8AIO I-M-DP SD S
GTIN (EAN) 4032248253418
Qty. 1 pc(s).

Dimensions and weights

Depth 81 mm
Depth (inches) 3.189 inch
Height 109 mm
Height (inches) 4.291 inch
Width 114 mm
Width (inches) 4.488 inch
Net weight 372 g

Temperatures

Storage temperature -40...60 °C
Operating temperature -20...50 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 7b5ffb72-271d-4c73-8b09-bd0aaee3697a
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6aI, 6c

Rated data UL

Operating temperature UL, max. 25 °C
Operating temperature UL, min. 0 °C
Rated current IN 0.5 A
Rated current Imax 0.5 A
Rated voltage UN ≤ 25 V AC 50 V DC
Rated voltage DC UN (supply) 24 V
Rated current (supply) 3 A
Rated voltage fuse UN (supply) 250 V
Rated current fuse (supply) 3.15 A

General data

LED status display per channel No
Disconnection per channel Yes
Voltage point of measurement Yes
Current-measuring testpoint Yes
Type of test point Diameter: 4 mm
LED status of the supply voltage No
Power supply fuse 3.15 A
Common pole polarity Positive or negative can be selected using jumper

Connection data

Connection (field side) LP2N 5.08mm
Connection on control side D-sub connectors, acc. to IEC 60807 / DIN 41652
Connection supply LL2N 5.08 mm
Number of poles (control side) 25-pole plug
Protective earth connection Shielding in SUB-D plug-in connector
Wiring system 2-wire

Ratings data

Operating voltage ≤ 25 V AC / 50 V DC
Max. current for common pole 3.15 A
Max. current per channel 0.5 A

Insulation coordination (EN50178)

According to DIN EN 50178
Rated insulation voltage <50 V AC
Surge voltage category III
Pollution severity level 2
Pulse voltage test (1,2/50μs) 0.8 kV
Insulation test voltage AC 0.35 kV

Connection field

Clamping range, max. 6 mm²
Clamping range, min. 0.13 mm²
Flexible with sleeve, max. 2.5 mm²
Flexible with sleeve, min. 0.5 mm²
Flexible, max. H05(07) V-K 4 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Max. wire cross-section, AWG AWG 12
Min. wire cross-section, AWG AWG 26
Sleeve with plastic collar, max. 2.5 mm²
Solid, max. H05(07) V-U 6 mm²
Solid, min. H05(07) V-U 0.5 mm²
Stripping length 6 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm
Type of connection Screw connection

Supply connection

Type of connection Screw connection
Clamping range, min. 0.13 mm²
Clamping range, max. 6 mm²
Solid, min. H05(07) V-U 0.5 mm²
Solid, max. H05(07) V-U 6 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Flexible, max. H05(07) V-K 4 mm²
Flexible with sleeve, max. 2.5 mm²
Flexible with sleeve, min. 0.5 mm²
Ferrule with plastic collar, max. 2.5 mm²
Wire cross-section, min. AWG AWG 26
Wire cross-section, max. AWG AWG 12
Tightening torque, min. 0.5 Nm
Tightening torque, max. 0.6 Nm
Stripping length 6 mm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
Product Change Notification
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002780
ETIM 7.0 EC002780
ETIM 8.0 EC002780
ETIM 9.0 EC002780
ECLASS 9.0 27-14-11-52
ECLASS 9.1 27-14-11-52
ECLASS 10.0 27-14-11-52
ECLASS 11.0 27-14-11-52
ECLASS 12.0 27-14-11-52
ECLASS 13.0 27-14-11-52
ECLASS 14.0 27-14-11-52

Approvals

Approvals CE UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E141197

Related products

Order No.: 9448000000
Type: RS 4AIO DP SD S
Version:
Interface, RS, 2-wire, Screw connection
 
Order No.: 1308230000
Type: RS 4AIO DP SD Z
Version:
Interface, RS, 2-wire, Tension-clamp connection
 
Order No.: 9448100000
Type: RS 4AIO I-M-DP SD S
Version:
Interface, RS, Spacer, 2-wire, Screw connection
 
Order No.: 1308240000
Type: RS 4AIO I-M-DP SD Z
Version:
Interface, RS, 2-wire, Tension-clamp connection
 
Order No.: 1289090000
Type: RS 4AIO DP-M258 SD S
Version:
Interface, RS, 2-wire, Screw connection
 
Order No.: 9448010000
Type: RS 8AIO DP SD S
Version:
Interface, RS, 2-wire, Screw connection
 
Order No.: 1308250000
Type: RS 8AIO DP SD Z
Version:
Interface, RS, 2-wire, Tension-clamp connection
 
Order No.: 9449110000
Type: RS 8AIO I-M-DP SD Z
Version:
Interface, RS, Spacer, 2-wire, Tension-clamp connection
 
Order No.: 9448030000
Type: RS 8AI PREM/APR SD S
Version:
Interface, RS, 2-wire, Screw connection
 
Order No.: 9448040000
Type: RS 8AI1AO MICRO SD S
Version:
Interface, RS, 1-wire, Screw connection
 
Order No.: 9448020000
Type: RS 16AIO DP SD S
Version:
Interface, RS, 2-wire, Screw connection
 
Order No.: 1308270000
Type: RS 16AIO DP SD Z
Version:
Interface, RS, 2-wire, Tension-clamp connection
 
Order No.: 9448120000
Type: RS 16AIO I-M-DP SD S
Version:
Interface, RS, Spacer, 2-wire, Screw connection
 
Order No.: 1308280000
Type: RS 16AIO I-M-DP SD Z
Version:
Interface, RS, 2-wire, Tension-clamp connection