RS-SERIES, Solid-state relay, Rated control voltage: 5...24 V DC ±20 % , Rated switching voltage: 24...250 V AC, Continuous current: 3 A, Screw connection
Order No.
9443110000
Type
RSO 30/DV 5-24V CC/SA
GTIN (EAN)
4032248254279
Qty.
20 pc(s).
Delivery status
This article will no longer be available in the future.
Available until
2023-08-31
Dimensions and weights
Depth
54 mm
Depth (inches)
2.126 inch
Height
80 mm
Height (inches)
3.15 inch
Width
11 mm
Width (inches)
0.433 inch
Net weight
36.09 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-25 °C...40
Humidity
40 °C / 93 % rel. humidity, no condensation
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
0bb6ffa8-5128-4851-8566-612c40f2c637
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
7a
Control side
Rated control voltage
5...24 V DC ±20 %
Nominal control current
5 mA DC
Status indicator
Green LED
Input frequency
10 Hz
Load side
Rated switching voltage
24...250 V AC
Continuous current
3 A
Rated switching current
3 A
Voltage drop at max. load
1.6 V
Leakage current
≤ 1 mA
Min. switching current
50 mA
Short-circuit-proof
No
Protective circuit, load side
Varistor
Contact type
1 NO contact (Triac (zero-cross switch))
max. switching frequency (DC control voltage)
10 Hz
General data
Rail
TS 32, TS 35
Colour
orange
Insulation coordination
Rated voltage
300 V
Pollution severity
2
Surge voltage category
III
Clearance and creepage distances for control side - load side
RS-SERIES, Solid-state relay, Rated control voltage: 5...24 V DC ±20 % , Rated switching voltage: 24...250 V AC, Continuous current: 3 A, Screw connection
Order No.
9443110000
Type
RSO 30/DV 5-24V CC/SA
GTIN (EAN)
4032248254279
Qty.
20 pc(s).
Delivery status
This article will no longer be available in the future.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.