Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
MOS FEED THROUGH
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version MICROOPTO, Feed-through terminal, Screw connection
Order No. 8973450000
Type MOS FEED THROUGH
GTIN (EAN) 4032248799534
Qty. 1 pc(s).

Dimensions and weights

Depth 97.8 mm
Depth (inches) 3.85 inch
Height 88.1 mm
Height (inches) 3.468 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 32 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -25 °C...60 °C
Humidity 5 - 93% rel. humidity, Tu = 40°C, no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP d32f8e61-6733-45d6-9062-c95f9903aad6
RoHS Compliance Status Compliant

Control side

Status indicator Green LED

Load side

Load category LC A

General data

Rail TS 35
Colour black
UL94 flammability rating component
Component Housing
UL94 flammability rating V-0

Insulation coordination

Rated voltage 300 V
Pollution severity 2
Surge voltage category III
Clearance and creepage distances for control side - load side > 3 mm
Impulse withstand voltage 4 kV (1.2/50 µs)
Protection degree IP20

Connection data

Stripping length 7 mm
Wire connection method Screw connection
Stripping length, rated connection 7 mm
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 4 mm²
Wire cross-section, solid, min. 0.5 mm²
Wire cross-section, solid, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 1.5 mm²
Blade size 0.6 x 3.5 mm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002586
ETIM 7.0 EC002586
ETIM 8.0 EC002586
ETIM 9.0 EC002586
ECLASS 9.1 27-37-16-92
ECLASS 10.0 27-37-16-92
ECLASS 11.0 27-37-16-92
ECLASS 12.0 27-37-16-92
ECLASS 13.0 27-37-16-92
ECLASS 14.0 27-37-16-92

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 8937920000
Type: MOS 5VTTL/24VDC 0,1A
Version:
MICROOPTO, Solid-state relay, Rated control voltage: 5 V TTL , Rated switching voltage: 24 VDC ±20%, Continuous current: 100 mA, Screw connection
 
Order No.: 8937930000
Type: MOS 12-28VDC/5VTTL
Version:
MICROOPTO, Solid-state relay, Rated control voltage: 12 V DC...28 V DC , Rated switching voltage: 5 V TTL, Continuous current: 50 mA, Screw connection
 
Order No.: 8937980000
Type: MOS 24VDC/5-48VDC 0,5A
Version:
MICROOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection
 
Order No.: 8973460000
Type: MOS SUPPLY
Version:
MICROOPTO, Supply module, Screw connection