Supply module, Distributes supply voltage to rail bus, Optional connection of backup supply
Order No.
8965500000
Type
ACT20-FEED-IN-PRO-S
GTIN (EAN)
4032248785117
Qty.
1 pc(s).
Dimensions and weights
Depth
113.6 mm
Depth (inches)
4.472 inch
Height
117.2 mm
Height (inches)
4.614 inch
Width
22.5 mm
Width (inches)
0.886 inch
Net weight
173 g
Temperatures
Storage temperature
-20 °C...85 °C
Ambient temperature
-20...+60 °C
Humidity
40 °C / 95 % rel. humidity, no condensation
Probability of failure
SIL in compliance with IEC 61508
None
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
2f6dd957-421a-46db-a0c2-cf1609156924
Input
Backup power supply
21.6...26.4 V DC
Input current
max. 4 A
Input voltage
21.6…26.4 V DC
Number of inputs
2
Supply voltage (input)
21.6...26.4 V DC
Trigger level for the power supply
Fault <21 V DC
Output
Number of outputs
1
Output current
Equivalent to input current, max. 4 A
Output power
96 W
Output voltage, note
Input voltage -0.5 V DC / 4 A
Supply voltage (output)
24 V DC
Output (digital)
AC power, max.
500 VA / 60 W
Alarm function
Device error, Failure of power supply, backup power supply
Continuous current
2 A
Max. switching voltage, AC
250 V
Type
Relay, 1 CO contact
General data
Configuration
none
Power consumption
<2 W
Protection degree
IP20
Rail
TS 35, CH20M Bus
Voltage supply
21.6...26.4 V DC
Insulation coordination
EMC standards
EN 61326-1
Connection data
Type of connection
Screw connection
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.6 Nm
Clamping range, rated connection
2.5 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 30
Wire connection cross section AWG, max.
AWG 14
Important note
Product information
The power-feed unit ACT20-FEED-IN-PRO-S distributes the supply voltage for the ACT20 range of devices to the Weidmüller CH20M DIN rail bus. The device also has a connection for a backup power supply. Installation is basically on the Weidmüller
CH20M DIN rail bus.
Properties
The power-feed unit ACT20-FEED-IN-PRO-S detects errors on each of the devices mounted on the Weidmüller CH20M DIN rail and sends a collective message to an external controller via the internal status relay.
Two power supplies for the primary and secondary supply (backup) can be optionally connected.
A redundant power supply can be set up using two power-feed units and two separate power supplies.
The status relay is activated when the following conditions are met:
◊ The supply voltage is on the connection terminals 51 and 52
◊ The backup supply voltage is on the terminals 53 and 54. If the backup power supply is not required, the supplied jumper needs to be inserted between terminals 52 and 53.
◊ The devices mounted on the Weidmüller DIN rail do not report any errors
The device can be used in safe (non-explosive risk) areas or in Zone 2 / Division 2.
The operating status of the power supply and the backup power supply is indicated with two green LEDs.
The power-feed unit ACT20-FEED-IN-PRO-S distributes the supply voltage for the ACT20 range of devices to the Weidmüller CH20M DIN rail bus. The device also has a connection for a backup power supply. Installation is basically on the Weidmüller
CH20M DIN rail bus.
Properties
The power-feed unit ACT20-FEED-IN-PRO-S detects errors on each of the devices mounted on the Weidmüller CH20M DIN rail and sends a collective message to an external controller via the internal status relay.
Two power supplies for the primary and secondary supply (backup) can be optionally connected.
A redundant power supply can be set up using two power-feed units and two separate power supplies.
The status relay is activated when the following conditions are met:
◊ The supply voltage is on the connection terminals 51 and 52
◊ The backup supply voltage is on the terminals 53 and 54. If the backup power supply is not required, the supplied jumper needs to be inserted between terminals 52 and 53.
◊ The devices mounted on the Weidmüller DIN rail do not report any errors
The device can be used in safe (non-explosive risk) areas or in Zone 2 / Division 2.
The operating status of the power supply and the backup power supply is indicated with two green LEDs.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.