Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ACT20X-HUI-SAO-S
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version EX signal isolating converter, Ex-output: U, I, R,ϑ, Safe-output: 4-20mA/ relay, 1-channel
Order No. 8965490000
Type ACT20X-HUI-SAO-S
GTIN (EAN) 4032248785100
Qty. 1 pc(s).

Dimensions and weights

Depth 113.6 mm
Depth (inches) 4.472 inch
Height 119.2 mm
Height (inches) 4.693 inch
Width 22.5 mm
Width (inches) 0.886 inch
Net weight 202 g

Temperatures

Storage temperature -20 °C...85 °C
Operating temperature -20 °C...60 °C
Humidity 0...95 % (no condensation)

Probability of failure

SIL PAPER SIL certificate
SIL in compliance with IEC 61508 2
MTBF 74 a

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 2f6dd957-421a-46db-a0c2-cf1609156924

Assembling

Mounting position horizontal or vertical
Rail TS 35
Type of mounting Snap mounting support rail

Input EX

Input current 0...20 mA, 4...20 mA
Input resistance configurable, 0…10 kΩ
Input resistance, current 20 Ω + PTC 50 Ω
Input resistance, voltage > 10 MΩ @ 600 mV, 2 MΩ @ 28 V
Input voltage configurable, 0…1 V DC, 0,2…1 V DC, 1…5 V DC, 0...(5)10 V, 2…10 V DC
Line resistance in measuring circuit ≤ 50 Ω
Potentiometer 10 Ω…10 kΩ
Sensor 2-/3-/4-wire, RTD: PT10, PT20, PT50, PT100, PT250, PT300, PT400, PT500, PT1000, Ni50, Ni100, Ni120, Ni1000, Thermocouples: B, E, J, K, N, R, S, T ; in compliance with IEC 60584-1 and L, U in compliance with DIN43710, Potentiometer, Resistance: 0 - 12 kΩ
Sensor supply 21.4…16.5 V DC / 0…20 mA
Temperature input range Configurable, PT100: -200…+850 °C, PT200: -200…+850 °C, PT1000: -200…+850 °C, NI100: -60°C…+250 °C, Ni120: -80 °C…+320 °C, NI1000: -60°C…+250 °C, B: +100…+1820 °C, E: (-100…+1000 °C), J: (-100…+1200 °C), K: (-180…+1372 °C), L: (-200…+900 °C), N: (-180…+1300 °C), R: (-50…+1760 °C), S: (-50…+1760 °C), T: (-200…+400 °C), U: (-200…+600 °C), W3: (0…+2300 °C), W5: (0…+2300 °C), LR: (-200…+800 °C)
Type intrinsically safe circuit, active (as current source) or passive (as current sink)

Output

Load impedance current ≤ 600 Ω
Output current 0…23 mA, configurable: 0…20 / 4…20 / 20…0 / 20…4 mA, configurable downscale (3.5 mA) ⁄ upscale (23 mA) @ error
Output signal limit 3.8…20.5 mA / 0…20.5 mA (dependent on range)
Type active (as current source) or passive (as current sink)

Digital output

Continuous current ≤ 2 A AC/DC (safe area, Zone 2 area)
Function Configurable switching thresholds, Window function, Sensor error
Max. switching frequency 20 Hz
Nominal switching voltage ≤ 250 V AC / 30 V DC (safe area)
≤ 32 V AC / 32 V DC (zone 2)
Power rating ≤ 500 VA / 60 W (safe area)
≤ 16 VA / 32 W (Zone 2)
Type Relay, 1 NO

Alarm output

Alarm function Short circuit at input, Open circuit at input, No supply voltage, Device error
Continuous current ≤ 0.5 A AC / 0.3 A DC (safe zone), ≤ 0,5 A AC / 1 A DC (zone 2)
Nominal switching voltage ≤ 125 V AC / 110 V DC (safe area)
≤ 32 V AC / 32 V DC (zone 2)
Power rating ≤ 62.5 VA / 32 W (safe area)
≤ 16 VA / 32 W (Zone 2)
Type Status relay, 1 NC (voltage-free)

General specifications

Configuration With FDT/DTM software, Requires configuration adapter 8978580000 CBX200 USB
Humidity 0...95 % (no condensation)
Power consumption ≤ 2.1 W
Protection degree IP20
Type of connection Screw connection
Voltage supply 19.2…31.2 V DC

Insulation coordination

EMC standards EN 61326-1
Insulation voltage 2.6 kV (input / output)
Pollution severity 2
Rated voltage 300 V
Standards EN 61010-1

Data for Ex applications (ATEX)

Current I0 18.4 mA
Installation location Device installed in safe area, zone 2
Marking II (1) G [Ex ia Ga] IIC/IIB/IIA, I (M1) [Ex ia Ma] I, II (1) G [Ex ia Ga] IIC, II (1) D [Ex ia Da] IIIC
Power P0 40 mW
Voltage U0 8.7 V DC

Safety-related basic specifications

Description of the "safe state" analogue Output ≤ 3.6 mA or output ≥ 21 mA, de-energized (relay output)
Device type B
Diagnostic test interval 30 s
Tproof 4 a
Total failure rate for safe detected failures (λSD) 0 FIT
Hardware fault tolerance (HFT)
Safety category SIL 2
Relay lifetime 100000 times
Safe Failure Fraction (SFF) 93 %
Mean Time To Repair (MTTR) 24 h
Total failure rate for safe undetected failures (λSU) 278 FIT
Total failure rate for dangerous detected failures (λDD) 352 FIT
Total failure rate for dangerous undetected failures (λDU) 43 FIT
Probability of outage PFH 4.33 x 10-8 h-1
Demand mode High
Demand rate 3,000 s
Demand response time Signal input: <0.5 s (opto output), Temperature input: <1.1 s (opto output)

Safety-related specifications Low demand mode

Average Probability of Failure on Demand (PFDavg) 2.82 x 10-4 (Tproof = 1 year), 4.63 x 10-4 (Tproof = 2 years), 1.00 x 10-3 (Tproof = 5 years), additional data in the safety manual

Connection data

Type of connection Screw connection
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.25 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 12

Guarantee

Time interval 3 years

Downloads

Classifications

ETIM 6.0 EC002653
ETIM 7.0 EC002653
ETIM 8.0 EC002653
ETIM 9.0 EC002653
ECLASS 9.0 27-21-01-20
ECLASS 9.1 27-21-01-20
ECLASS 10.0 27-21-01-20
ECLASS 11.0 27-21-01-20
ECLASS 12.0 27-21-01-20
ECLASS 13.0 27-21-01-20

Tender specification sheets

Long specification

Ex universal measurement isolating transformer and trip amplifier for RTD-/ TC temperature and DC-current-/ voltage signals
1-channel measurement isolating transformer and trip amplifier in 22.5 mm width with external power supply,
for capturing and isolating RTD- / TC sensors, resistors , potentiometers and DC current signals
0(4)...20 mA and voltages 0...12 V from Ex zones 0,1,2. Sensors can be supplied via the 0...20 mA current loop.

The output can be operated as either an active 0(4)...20 mA signal or as a passive 4...20 mA current loop.
A relay contact (NO) is available on the output side for limit value monitoring.
Status/error messages are issued via a relay contact (NO).

The component can be configured using standard FDT/DTM software.

Add-on housing for TS35 rail mounting
Dimensions: L/W/H 119.2/ 22.5/ 113.6
Screw connection/ Nominal cross-section 2.5 mm2
Protection degree: IP 20  


Input                          RTD: PT100, PT500, PT1000, Ni50, Ni100, Ni120, Ni1000
                                       Resistance 0...10 kOHm / Potentiometer 10 Ohm... 10 kOhm
                                       TC- Type: B, E, J, K, N, R, S, T, U, L
                                       0(4)...20 mA 
                                       0...12 V/ 2...10 V
Sensor supply 28...16.5 VDC / 0...20 mA
                                    
Output 
  active                                                        
 0(4)...20 mA / 20..0 mA configurable
  passive 4...20 mA current loop 3.5...26 V DC
Load                             < 600 Ohm
Alarm output relay 1 NO contact
                                      250 V AC / 30 V DC @ 2A safe zone
                                      32 V AC @ 0.5 A/ 32 VDC @ 1 A Zone 2
Accuracy                   < 0,1 % v.E
Temperature coefficient   < 0,01% v.E./°C (Tu) 
Alarm output relay 1 NO contact 
                                      250 V AC / 30 V DC @ 2A safe zone
                                      32 V AC @ 0.5 A/ 32 VDC @ 1 A Zone 2
Auxiliary power                                     19...31.2 V DC
Power loss approx. 3.5 W
Ambient
temperature range -20 °C...+60 °C

Secure isolation                   EN 61010, 3-way isolation up to 2.6 kV AC/DC of all circuits against each other
Working voltage                     300 V AC/DC at overvoltage category II and pollution degree 2
Approvals cULus, ATEX IECEX, FM

ATEX marking II 3 G ExnA nC IIC T4
ATEX characteristic data U0 = 8.7 V DC
                                       I0  = 18.4 mA DC
                                       P0 = 40 mW

Type                                                              
ACT20X-HUI-SAO-S

Short specification

Ex universal measurement isolating transformer and trip amplifier for RTD-/ TC temperature and
DC-current-/ voltage signals
1-channel measurement isolating transformer and trip amplifier in 22.5 mm width with external power supply,
for capturing and isolating RTD- / TC sensors, resistors , potentiometers and DC current signals
0(4)...20 mA and voltages 0...12 V  from Ex zones 0,1,2.  Sensors can be supplied via the 0...20 mA current loop.

The output can be operated in the safe zone as either an active 0(4)...20 mA signal or a passive 4...20 mA current loop.
A relay contact (NO) is available for limit-value monitoring on the output side.
Status and error messages are issued via a relay contact (NO).

The component can be configured using standard FDT/DTM software.

Approvals

Approvals CE CULUS DETNORVER FMEX FUSAFETY IECEXKEM KEMAATEX
Approvals DNVGL;
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E337701

Related products

Order No.: 2456200000
Type of connection: PUSH IN
Type: ACT20X-HUI-SAO-P
Version:
EX signal isolating converter, Ex-output: U, I, R,ϑ, Safe-output: 4-20mA/ relay, 1-channel
 
Order No.: 1318220000
Type of connection: Screw connection
Type: ACT20X-HUI-SAO-LP-S
Version:
ACT20X, EX signal isolating converter, 1-channel version, Output-loop powered
Delivery status:
This article will no longer be available in the future.