2-/3-/4-wire, RTD: PT10, PT20, PT50, PT100, PT250, PT300, PT400, PT500, PT1000, Ni50, Ni100, Ni120, Ni1000, Thermocouples: B, E, J, K, N, R, S, T ; in compliance with IEC 60584-1 and L, U in compliance with DIN43710
Temperature input range
Configurable, PT100: -200…+850 °C, PT200: -200…+850 °C, PT1000: -200…+850 °C, NI100: -60°C…+250 °C, Ni120: -80 °C…+320 °C, NI1000: -60°C…+250 °C, B: +100…+1820 °C, E: (-100…+1000 °C), J: (-100…+1200 °C), K: (-180…+1372 °C), L: (-200…+900 °C), N: (-180…+1300 °C), R: (-50…+1760 °C), S: (-50…+1760 °C), T: (-200…+400 °C), U: (-200…+600 °C), W3: (0…+2300 °C), W5: (0…+2300 °C), LR: (-200…+800 °C)
Ex temperature transducer for RTD-/ TC temperature signals and DC current signals, 2-channel 2-channel temperature transducer in 22.5 mm width with external power supply, for capturing and isolating RTD- / TC sensors and DC current signals 0(4)...20 mA from the Ex Zones 0, 1, 2. The outputs can be operated as either an active 0(4)...20 mA signal or as a passive 4...20 mA current loop. Status and error messages are available via a relay contact (NO). The component can be configured using standard FDT/DTM software. Add-on housing for TS35 rail mounting Dimensions: L/W/H 119.2/ 22.5/ 113.6 Screw connection/ Nominal cross-section 2.5 mm2 Protection degree: IP 20
Input / channel RTD: PT100, PT500, PT1000, Ni100, Ni120, Ni1000 TC- Type: B, E, J, K, N, R, S, T, U, L 0(4)...20 mA Output / channel active 0(4)...20 mA / 20..4 mA configurable passive 4...20 mA current loop 3.5...26 V DC Load / channel < 600 Ohm Accuracy < 0,1 % v.E. Temperature coefficient < 0,01% v.E./°C (Tu) Alarm output relay 1 NO contact 250 V AC / 30 V DC @ 2A safe zone 32 V AC @ 0.5 A/ 32 VDC @ 1 A Zone 2 Auxiliary power 19...31.2 V DC Power loss approx. 3 W Ambient temperature range -20 °C...+60 °C
Secure isolation EN 61010, 3-way isolation up to 2.6 kV AC/DC of all circuits against each other Working voltage 300 V AC/DC at overvoltage category II and pollution degree 2 Approvals cULus, ATEX IECEX, FM
ATEX marking II 3 G ExnA nC IIC T4 ATEX characteristic data U0 = 8.7 V DC I0 = 18.4 mA DC P0 = 40 mW TypeACT20X-2HTI-2SAO-S
Short specification
Ex- temperature transducer for RTD-/ TC temperature signals and DC current signals, 2-channel 2-channel temperature transducer in 22.5 mm width with external power supply, for capturing and isolating RTD/TC sensor and DC current signals (0(4)...20 mA) from Ex zones 0,1,2. The outputs can be operated in the safe zone either as an active signal (0(4)...20 mA) or as a passive 4...20 mA current loop. Status and error messages are available via a relay contact (NO). The component can be configured using standard FDT/DTM software.
2-/3-/4-wire, RTD: PT10, PT20, PT50, PT100, PT250, PT300, PT400, PT500, PT1000, Ni50, Ni100, Ni120, Ni1000, Thermocouples: B, E, J, K, N, R, S, T ; in compliance with IEC 60584-1 and L, U in compliance with DIN43710
Temperature input range
Configurable, PT100: -200…+850 °C, PT200: -200…+850 °C, PT1000: -200…+850 °C, NI100: -60°C…+250 °C, Ni120: -80 °C…+320 °C, NI1000: -60°C…+250 °C, B: +100…+1820 °C, E: (-100…+1000 °C), J: (-100…+1200 °C), K: (-180…+1372 °C), L: (-200…+900 °C), N: (-180…+1300 °C), R: (-50…+1760 °C), S: (-50…+1760 °C), T: (-200…+400 °C), U: (-200…+600 °C), W3: (0…+2300 °C), W5: (0…+2300 °C), LR: (-200…+800 °C)
Ex temperature transducer for RTD-/ TC temperature signals and DC current signals, 2-channel 2-channel temperature transducer in 22.5 mm width with external power supply, for capturing and isolating RTD- / TC sensors and DC current signals 0(4)...20 mA from the Ex Zones 0, 1, 2. The outputs can be operated as either an active 0(4)...20 mA signal or as a passive 4...20 mA current loop. Status and error messages are available via a relay contact (NO). The component can be configured using standard FDT/DTM software. Add-on housing for TS35 rail mounting Dimensions: L/W/H 119.2/ 22.5/ 113.6 Screw connection/ Nominal cross-section 2.5 mm2 Protection degree: IP 20
Input / channel RTD: PT100, PT500, PT1000, Ni100, Ni120, Ni1000 TC- Type: B, E, J, K, N, R, S, T, U, L 0(4)...20 mA Output / channel active 0(4)...20 mA / 20..4 mA configurable passive 4...20 mA current loop 3.5...26 V DC Load / channel < 600 Ohm Accuracy < 0,1 % v.E. Temperature coefficient < 0,01% v.E./°C (Tu) Alarm output relay 1 NO contact 250 V AC / 30 V DC @ 2A safe zone 32 V AC @ 0.5 A/ 32 VDC @ 1 A Zone 2 Auxiliary power 19...31.2 V DC Power loss approx. 3 W Ambient temperature range -20 °C...+60 °C
Secure isolation EN 61010, 3-way isolation up to 2.6 kV AC/DC of all circuits against each other Working voltage 300 V AC/DC at overvoltage category II and pollution degree 2 Approvals cULus, ATEX IECEX, FM
ATEX marking II 3 G ExnA nC IIC T4 ATEX characteristic data U0 = 8.7 V DC I0 = 18.4 mA DC P0 = 40 mW TypeACT20X-2HTI-2SAO-S
Short specification
Ex- temperature transducer for RTD-/ TC temperature signals and DC current signals, 2-channel 2-channel temperature transducer in 22.5 mm width with external power supply, for capturing and isolating RTD/TC sensor and DC current signals (0(4)...20 mA) from Ex zones 0,1,2. The outputs can be operated in the safe zone either as an active signal (0(4)...20 mA) or as a passive 4...20 mA current loop. Status and error messages are available via a relay contact (NO). The component can be configured using standard FDT/DTM software.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.