Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ACT20X-HDI-SDO-RNC-S
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: relay, NC contact, 1-channel
Order No. 8965350000
Type ACT20X-HDI-SDO-RNC-S
GTIN (EAN) 4032248784868
Qty. 1 pc(s).

Dimensions and weights

Depth 113.6 mm
Depth (inches) 4.472 inch
Height 119.2 mm
Height (inches) 4.693 inch
Width 22.5 mm
Width (inches) 0.886 inch
Net weight 175 g

Temperatures

Storage temperature -20 °C...85 °C
Operating temperature -20 °C...60 °C
Humidity 0...95 % (no condensation)

Probability of failure

SIL PAPER SIL certificate
SIL in compliance with IEC 61508 2
MTBF 207 a

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 2f6dd957-421a-46db-a0c2-cf1609156924

Assembling

Mounting position horizontal or vertical
Rail TS 35
Type of mounting Snap mounting support rail

Input EX

Input frequency <20 Hz
Input resistance 1 kΩ
Output signal in case of wire break <0.1 mA, > 6.5 mA (in case of wire break)
Pulse duration > 0.1 ms
Resistance RP = 750 Ω / RS = 15kΩ
Sensor NAMUR sensor, according to EN60947-5-6, switch with or without RS, RP
Sensor supply 8 V DC / 8 mA
Trigger level high > 2.1 mA
Trigger level low <1.2 mA
Type intrinsically safe circuit

Digital output

Continuous current ≤ 2 A AC/DC (safe area, Zone 2 area)
Function Output = input, direct or inverse (configurable)
Max. switching frequency 20 Hz
Nominal switching voltage ≤ 250 V AC / 30 V DC (safe area)
≤ 32 V AC / 32 V DC (zone 2)
Switching capacity 500 VA / 60 W (safe area), 16 VA / 60 W (zone 2)
Type Relay, 1 NC contact, Switching frequency 20 Hz

Alarm output

Alarm function Line interruption at the input, Short circuit at input, No supply voltage, Device error
Continuous current ≤ 0.5 A AC / 0.3 A DC (safe zone), ≤ 0,5 A AC / 1 A DC (zone 2)
Nominal switching voltage ≤ 125 V AC / 110 V DC (safe area)
≤ 32 V AC / 32 V DC (zone 2)
Power rating ≤ 62.5 VA / 32 W (safe area)
≤ 16 VA / 32 W (Zone 2)
Type Status relay, 1 NC (voltage-free)

General specifications

Configuration With FDT/DTM software, Requires configuration adapter 8978580000 CBX200 USB
Humidity 0...95 % (no condensation)
Power consumption ≤ 1.3 W
Protection degree IP20
Type of connection Screw connection
Voltage supply 19.2…31.2 V DC

Insulation coordination

EMC standards EN 61326-1
Insulation voltage 2.6 kV (input / output)
Rated voltage 300 V
Standards EN 61010-1

Data for Ex applications (ATEX)

Current I0 12 mA DC
Installation location Device installed in safe area, zone 2
Marking II (1) G [Ex ia Ga] IIC/IIB/IIA, II (1) D [Ex ia Da] IIIC, I (M1) [Ex ia Ma] I
Power P0 32 mW
Voltage U0 10.6 V DC

Safety-related basic specifications

Description of the "safe state" de-energized (relay output)
Device type B
Diagnostic test interval 10 s
Tproof 4 a
Total failure rate for safe detected failures (λSD) 0 FIT
Hardware fault tolerance (HFT)
Safety category SIL 2
Relay lifetime 100000 times
Safe Failure Fraction (SFF) 90 %
Mean Time To Repair (MTTR) 8 h
Total failure rate for safe undetected failures (λSU) 289 FIT
Total failure rate for dangerous detected failures (λDD) 130 FIT
Total failure rate for dangerous undetected failures (λDU) 46 FIT
Probability of outage PFH 4.66 x 10-8 h-1
Demand mode High
Demand rate 1,000 s
Demand response time <10 ms (relay output)

Safety-related specifications Low demand mode

Safe Failure Fraction (SFF) 90 %
Average Probability of Failure on Demand (PFDavg) 2.04 x 10-4 (Tproof = 1 year), 4.08 x 10-4 (Tproof = 2 years), 1.02 x 10-4 (Tproof = 5 years)

Connection data

Type of connection Screw connection
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.25 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 12

Guarantee

Time interval 3 years

Downloads

Classifications

ETIM 6.0 EC002653
ETIM 7.0 EC002653
ETIM 8.0 EC002653
ETIM 9.0 EC002653
ECLASS 9.0 27-21-01-20
ECLASS 9.1 27-21-01-20
ECLASS 10.0 27-21-01-20
ECLASS 11.0 27-21-01-20
ECLASS 12.0 27-21-01-20
ECLASS 13.0 27-21-01-20

Tender specification sheets

Long specification

Ex isolating switch amplifiers for Namur sensors
1-channel isolating switch amplifiers in 22.5 mm width with an external power supply,
to transmit and isolate Namur sensor signals from Ex zones 0,1,2 into the safe zone.
On the output side there is a potential-free relay contact with opening function and an alarm contact ("a" contact)
for status/error messages.

The component can be configured using standard FDT/DTM software.

Add-on housing for TS35 DIN rail installation
Dimensions: L/W/H 119.2/ 22.5/ 113.6
screw connection/ nominal cross-section 2.5 mm2
Protection degree: IP20  
Input                      NAMUR sensor according to EN 60947                                     8 VDC / 8 mA sensor power supply 
                                    0 to 5 kHz input frequency                                     wire-break detection
output                      Relay 1 NC contact
                                     250 VAC / 30 VDC @ 2A safe zone                                    32 VAC @ 0.5 A/ 32 VDC @ 1 A zone 2Alarm output relay 1 NO contact 
                                     250 VAC / 30 VDC @ 2A safe zone                                     32 VAC @ 0.5 A/ 32 VDC @ 1 A zone 2
Auxiliary power                   19 to 31.2 VDCPower loss approx. 1.8 WAmbient
temperature range -20 °C to +60 °C                     





Secure isolation                   EN 61010, 3-way isolation up to 2.6 kV AC/DC of all circuits against each other
Working voltage                    300 V AC/DC at overvoltage category II and pollution degree 2
Approvals cULus, ATEX IECEX, FM

ATEX marking II 3 G ExnA nC IIC T4
ATEX characteristic data U0 = 10, 6 V DC
                                      I0  = 12 mA DC
                                      P0 = 32 W

Type
                                                             ACT20X-HDI-SDO-RNC-S

Short specification

Ex isolating switch amplifiers for Namur sensors
1-channel isolating switch amplifiers in 22.5 mm width with an external power supply,
to transmit and isolate Namur sensor signals from Ex zones 0,1,2 into the safe zone.
On the output side there is a potential-free relay contact with opening function and an alarm contact ("a" contact)
for status/error messages.

The component can be configured using standard FDT/DTM software.

Approvals

Approvals CE CULUS DETNORVER FMEX FUSAFETY IECEXKEM KEMAATEX
Approvals DNVGL;
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E337701

Related products

Type of connection: PUSH IN
Order No.: 2456060000
Type: ACT20X-HDI-SDO-RNC-P
Version:
EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: relay, NC contact, 1-channel
 
Type of connection: Screw connection
Order No.: 8965340000
Type: ACT20X-HDI-SDO-RNO-S
Version:
EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: relay, NO contact, 1-channel
 
Type of connection: PUSH IN
Order No.: 2456050000
Type: ACT20X-HDI-SDO-RNO-P
Version:
EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: relay, NO contact, 1-channel
 
Type of connection: Screw connection
Order No.: 8965380000
Type: ACT20X-2HDI-2SDO-RNC-S
Version:
EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: relay, NC contact, 2-channel
 
Type of connection: PUSH IN
Order No.: 2456090000
Type: ACT20X-2HDI-2SDO-RNC-P
Version:
EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: relay, NC contact, 2-channel
 
Type of connection: Screw connection
Order No.: 8965370000
Type: ACT20X-2HDI-2SDO-RNO-S
Version:
EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: relay, NO contact, 2-channel
 
Type of connection: PUSH IN
Order No.: 2456080000
Type: ACT20X-2HDI-2SDO-RNO-P
Version:
EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: relay, NO contact, 2-channel