Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VSPC 1CL PW 24V EX
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) ≤ 0.9 kV
Order No. 8953610000
Type VSPC 1CL PW 24V EX
GTIN (EAN) 4032248745760
Qty. 1 pc(s).

Dimensions and weights

Depth 69 mm
Depth (inches) 2.717 inch
Height 90 mm
Height (inches) 3.543 inch
Width 17.8 mm
Width (inches) 0.701 inch
Net weight 56 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...70 °C
Humidity 5...96 %

Probability of failure

SIL in compliance with IEC 61508 3
MTTF 2,537 a
SFF 95.67 %
λges 45 
PFH in 1*10-9 per hour 1.95 

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 71e97bb7-979f-4330-94c0-20c629bb05e3

Protection Ex - Data

ATEX - dust labelling II 1 D Ex ia IIIC T135 °C …T85 °C Da
ATEX - gas labelling II 1 G Ex ia IIC T4… T6 Ga
Certificate No. (ATEX) KEMA10ATEX0148X
IECEx - dust labelling II 1 D Ex ia IIIC T135 °C …T85 °C Da
IECEx - gas labelling II 1 G Ex ia IIC T4… T6 Ga
Input power, max. PI 3 W
Input voltage, max. Ui 20 V
Internal capacity, max. CI < 4 nF
Internal inductance, max. LI 0 µH
Temperature class T4/135°C (-40°C ... +85°C) li 350 mA
Temperature class T5/100°C (-40 ° C ... +75°C) li 250 mA
Temperature class T6/85 °C (-40 °C ... +60°C) li 250 mA

CSA protection data

Gas group C IIB
Gas group D IIA
Gas groups A, B IIC
Input voltage, max. Ui 27 V
Internal capacity, max. CI 25 nF
Internal inductance, max. LI 0 µH

General data

Colour Light Blue
Design Terminal, miscellaneous
Optical function display For Class III protection, green = OK; red = arrester is defective - replace
Protection degree IP20
Segment Measurement - Monitoring - Setting
UL 94 flammability rating V-0
Version without warning function / function indicator

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category III

Rated data IEC / EN

Combined pulse UOC 6 kV
Dielectric strength at FG against PE ≥ 500 V
Discharge current Imax (8/20µs) GND-PE 10 kA
Discharge current Imax (8/20µs) wire-PE 10 kA
Discharge current Imax (8/20µs) wire-wire 10 kA
Discharge current In (8/20µs) GND-PE 2.5 kA
Discharge current In (8/20µs) wire-PE 2.5 kA
Discharge current In (8/20µs) wire-wire 2.5 kA
Input voltage, max. Ui 20 V
Lightning test current, Iimp (10/350 µs) GND-PE 2.5 kA
Lightning test current, Iimp (10/350 µs) Wire-PE 2.5 kA
Lightning test current, Iimp (10/350 µs) wire-wire 2.5 kA
Max. continuous voltage, Uc (AC) 27 V
Max. continuous voltage, Uc (DC) 38 V
Number of poles 1
Overload - failure mode Modus 2
Protection level UP (typ.) ≤ 0.9 kV
Protection level on output side Wire-PE 1kV/µs, typically 450 V
Protection level on output side Wire-wire 1 kV/µs, typically 60 V
Protection level on output side Wire-wire 8/20 µs, typically 60 V
Protection level, UP GND - PE 450 V
Protection level, UP wire - PE 450 V
Protection level, UP wire - wire 40 V
Pulse-reset capacity ≤ 10 ms
Rated current IN 350 mA
Rated voltage (AC) 24 V
Rated voltage (DC) 24 V
Requirements category acc. to IEC 61643-21 C1, C2, C3, D1
Signal transmission properties (-3 dB) 3 MHz
Signalling contact No
Standards IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006, HART-compatible
Surge current-carrying capacity C1 < 1 kA 8/20 μs
Surge current-carrying capacity C2 5 kA 8/20 μs
Surge current-carrying capacity C3 100 A 10/1000 μs
Surge current-carrying capacity D1 2.5 kA 10/350 μs
Voltage type AC/DC
Volume resistance 2.20 Ω

Further details of approvals

GOST certificate GOST-Zertifikat

Connection data

Type of connection Pluggable in VSPC BASE

Ratings IECEx/ATEX/cUL

ATEX - dust labelling II 1 D Ex ia IIIC T135 °C …T85 °C Da
ATEX - gas labelling II 1 G Ex ia IIC T4… T6 Ga
ATEX certificate ATEX Certificate
Certificate No. (ATEX) KEMA10ATEX0148X
IEC Ex certificate IECEX Zertifikat
IECEx - dust labelling II 1 D Ex ia IIIC T135 °C …T85 °C Da
IECEx - gas labelling II 1 G Ex ia IIC T4… T6 Ga
cUL certificate cUL Certificate

Important note

Product information Mode 2: State where the voltage-limiting part of the SPD was short-circuited due to a very low impedance within the SPD. The line is inoperable, but the measuring equipment is still protected by means of a short-circuit.

Downloads

Classifications

ETIM 6.0 EC000943
ETIM 7.0 EC000943
ETIM 8.0 EC000943
ETIM 9.0 EC000943
ECLASS 9.0 27-13-08-07
ECLASS 9.1 27-13-08-07
ECLASS 10.0 27-13-08-07
ECLASS 11.0 27-13-08-07
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90

Tender specification sheets

Long specification Surge protection plug for base element VSPC BASE 1CL PW FG EX with dual protective circuits, for intrinsically sage power supply and a paired cable for floating-ground powered intrinsically sage signal circuit (forexample, EX ia supply isolation amplifiers) protective switched power supply: temperature controlled varistors as a cross-protection between the active lines. Coarse protection of the common mode voltage to earth. Optical defect signal coupled with the temperature monitoring. Protective circuits, floating-ground driven signal circuits: two-stage protection switches consisting of coarse and fine protection between the signal wires as well as decoupling resistors. Mechanical identification of the plug to the base element according to the switching type and rated voltage. Protected plug with coding pin and counter-profile for the base element. Optical identification of the protected plug based on the type of protected switching and the voltage level. It is possible to mark the plug.
Short specification Surge protection plug for base element VSPC BASE 1CL PW FG EX with dual protective circuits, for 24 V power supply and a paired cable for floating-ground powered signal circuit. Suitable for protecting intrinsically safe Ex ia circuits.

Approvals

Approvals CCCEX CE FUSAFETY IECEXDEK KEMAATEX
ROHS Conform

Related products

Type of connection: Pluggable in VSPC BASE
Order No.: 8924450000
Type: VSPC 1CL 12VDC
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 800 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8953590000
Type: VSPC 1CL 12VDC EX
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 800 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8924500000
Type: VSPC 1CL 24VAC
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 800 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8924480000
Type: VSPC 1CL 24VDC
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 800 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8953600000
Type: VSPC 1CL 24VDC EX
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 800 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8924520000
Type: VSPC 1CL 48VAC
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 800 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8924420000
Type: VSPC 1CL 5VDC
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 800 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8953660000
Type: VSPC 1CL 5VDC EX
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 800 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8924530000
Type: VSPC 1CL 60VAC
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 800 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8924440000
Type: VSPC 2CL 12VDC
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 800 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8924490000
Type: VSPC 2CL 24VAC
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 800 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8924470000
Type: VSPC 2CL 24VDC
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 800 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8953720000
Type: VSPC 2CL 24VDC EX
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 800 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8951490000
Type: VSPC 2CL 48VAC
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 800 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8924400000
Type: VSPC 2CL 5VDC
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 800 V