Power Solid-State Relais, Solid state contactor, Rated control voltage: 8...30 V DC / 10...30 V AC , Rated switching voltage: 24...520 V AC, Continuous current: 20 A @ 55 °C, 12 A (AC 53), Screw connection
Order No.
8952130000
Type
PSSR 24VDC/3PH AC 20A
GTIN (EAN)
4032248743254
Qty.
1 pc(s).
Delivery status
This article will no longer be available in the future.
Available until
2024-02-23
Dimensions and weights
Depth
126.2 mm
Depth (inches)
4.968 inch
Height
98 mm
Height (inches)
3.858 inch
Width
89.6 mm
Width (inches)
3.528 inch
Net weight
943 g
Temperatures
Storage temperature
-40 °C...100 °C
Operating temperature
-40 °C...80 °C
Humidity
40...85 % (indoor) no condensation
Probability of failure
MTTF
228 a
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
Rated data UL
Certificate No. (cURus)
E223474
Control side
Rated control voltage
8...30 V DC / 10...30 V AC
Nominal control current
15 mA at 8.5 V DC, 18 mA at 10 V AC/DC, 50 mA at 24 V AC/DC, 65 mA at 30 V AC/DC
Power rating
0.1...2 W
Status indicator
Green LED
Protective circuit
RC element, Varistor
Input frequency
10 Hz
Load side
Rated switching voltage
24...520 V AC
Continuous current
20 A @ 55 °C; 12 A (AC 53)
Rated switching current
20 A @ 55 °C
Load category
AC 53: 3 x 12 A
Inrush current
550 A
Pulse load, max. current
300 A (10 ms), non-recurrent
Load limit integral (I²t) <10 ms
1,500 A²s
Switch-on delay
30 ms
Switch-off delay
30 ms
Voltage drop at max. load
1.4 V
Leakage current
<1 mA
Min. switching current
5 mA
Short-circuit-proof
No
Protective circuit, load side
Varistor, RC element
Contact type
3 NO contact (Triac (zero-cross switch))
Output voltage frequency range
50 / 60 Hz
max. switching frequency (AC control voltage)
10 Hz
max. switching frequency (DC control voltage)
10 Hz
General data
Version
3-phase with heat sink mounted
Rail
TS 35
Colour
black
Insulation coordination
Pollution severity
2
Surge voltage category
III
Dielectric strength for control side - load side
4 kVeff
Dialectric strength of load side - housing
3.3 kVeff
Impulse withstand voltage
4 kV (1.2/50 µs)
Protection degree
IP20
Further details of approvals / standards
Certificate No. (cURus)
E223474
Connection data (control side)
Nom. rated connection clamping range (control side)
1.5 mm²
Min. rated connection clamping range (control side)
0.75 mm²
Max. rated connection clamping range (control side)
Power Solid-State Relais, Solid state contactor, Rated control voltage: 5…32 V DC , Rated switching voltage: 42…600 V AC +10% -15%, Continuous current: 20 A
Power Solid-State Relais, Solid state contactor, Rated control voltage: 90...240 V AC / DC , Rated switching voltage: 24...520 V AC, Continuous current: 20 A @ 55 °C, 12 A (AC 53), Screw connection
Delivery status:
This article will no longer be available in the future.
Power Solid-State Relais, Solid state contactor, Rated control voltage: 8...30 V DC / 10...30 V AC , Rated switching voltage: 24...520 V AC, Continuous current: 20 A @ 55 °C, 12 A (AC 53), Screw connection
Order No.
8952130000
Type
PSSR 24VDC/3PH AC 20A
GTIN (EAN)
4032248743254
Qty.
1 pc(s).
Delivery status
This article will no longer be available in the future.
Power Solid-State Relais, Solid state contactor, Rated control voltage: 5…32 V DC , Rated switching voltage: 42…600 V AC +10% -15%, Continuous current: 20 A
Power Solid-State Relais, Solid state contactor, Rated control voltage: 90...240 V AC / DC , Rated switching voltage: 24...520 V AC, Continuous current: 20 A @ 55 °C, 12 A (AC 53), Screw connection
Delivery status:
This article will no longer be available in the future.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.