Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VSPC MOV 2CH 230V R
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Surge protection for instrumentation and control, with warning function / function indicator
Order No. 8951660000
Type VSPC MOV 2CH 230V R
GTIN (EAN) 4032248742905
Qty. 1 pc(s).

Dimensions and weights

Depth 69 mm
Depth (inches) 2.717 inch
Height 98 mm
Height (inches) 3.858 inch
Width 17.8 mm
Width (inches) 0.701 inch
Net weight 47 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...70
Humidity 5...96 %

Probability of failure

SIL in compliance with IEC 61508 3
MTTF 1,479 a
SFF 100 %
λges 77.2 
PFH in 1*10-9 per hour

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP f2b213ab-1140-4c72-b593-ecf770b18c25

Rated data UL

Certificate No. (UL) E311081
UL certificate UL 497b Certificate

CSA protection data

Gas group C IIB
Gas group D IIA
Gas groups A, B IIC
Input voltage, max. Ui 385 V
Internal capacity, max. CI 2 nF
Internal inductance, max. LI 0 µH

General data

Colour orange
Design Terminal, miscellaneous
Optical function display green = OK; red = arrester is defective - replace
Protection degree IP20
Segment Measurement - Monitoring - Setting
UL 94 flammability rating V-0
Version with warning function / function indicator

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category III

Rated data IEC / EN

Capacitance 720 pF
Discharge current Imax (8/20µs) GND-PE 1 kA
Discharge current Imax (8/20µs) wire-wire 1 kA
Discharge current In (8/20µs) GND-PE 1 kA
Discharge current In (8/20µs) wire-PE 2.5 kA
Discharge current In (8/20µs) wire-wire 1 kA
Fuse 10A
Lightning test current, Iimp (10/350 µs) GND-PE 0.5 kA
Lightning test current, Iimp (10/350 µs) wire-wire 0.2 kA
Max. continuous voltage, Uc (AC) 275 V
Max. continuous voltage, Uc (DC) 350 V
Number of poles 1
Overload - failure mode Mode 1
Protection level on output side Wire-wire 1 kV/µs, typically 600 V
Protection level on output side Wire-wire 8/20 µs, typically 700 V
Protection level, UP wire - wire 850 V
Rated current IN 10 A
Rated voltage (AC) 230 V
Rated voltage (DC) 230 V
Requirements category acc. to IEC 61643-21 C1, C2, C3, D1
Signalling contact UN 250 V AC 0.1 A 1CO at VSPC R with VSPC control unit
Standards IEC 61643-21
Surge current-carrying capacity C1 < 1 kA 8/20 μs
Surge current-carrying capacity C2 1 kA 8/20 μs
Surge current-carrying capacity C3 50 A 10/1000 μs
Surge current-carrying capacity D1 0.5 kA 10/350 μs
Voltage type AC/DC
Volume resistance 0.20 Ω

Further details of approvals

GOST certificate GOST-Zertifikat

Connection data

Type of connection Pluggable in VSPC BASE

Ratings IECEx/ATEX/cUL

cUL certificate cUL Certificate

Important note

Product information External wire bridges must be used for connection to PE.Mode 1: State where the voltage-limiting part of the SPD was disconnected. The voltage limiting function is no longer available, but the cable is still functional.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000943
ETIM 7.0 EC000943
ETIM 8.0 EC000943
ETIM 9.0 EC000943
ECLASS 9.0 27-13-08-07
ECLASS 9.1 27-13-08-07
ECLASS 10.0 27-13-08-07
ECLASS 11.0 27-13-08-07
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90

Tender specification sheets

Long specification Surge protection plug for base element VSPC BASE 2/4CH, common mode voltage protection for two paired cables with integrated status display and remote monitoring option. Version: 230 V AC Single-stage protective circuitry in plug, consisting of varistor protection between the signal wires. Mechanical identification of the plug to the base element according to the switching type and rated voltage. Protected plug with coding pin and counter-profile for the base element. Optical identification of the protected plug based on the type of protected switching and the voltage level. It is possible to mark the plug.
Short specification Surge protection plug for base element VSPC BASE 2/4CH, common mode voltage protection for two paired cables with integrated status display and remote monitoring option. Version: 230 V AC

Approvals

Approvals CE CSAEX FUSAFETY UL
ROHS Conform
UL File Number Search UL Website
Certificate No. (UL) E311081

Related products

Type of connection: Pluggable in VSPC BASE
Order No.: 8951650000
Type: VSPC MOV 2CH 24V R
Version:
Surge protection for instrumentation and control, with warning function / function indicator