Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
TOS 220VDC/48VDC 0,5A
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version TERMOPTO, Solid-state relay, Rated control voltage: 220 V DC +10 % / -15 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection
Order No. 8950950000
Type TOS 220VDC/48VDC 0,5A
GTIN (EAN) 4032248742318
Qty. 10 pc(s).

Dimensions and weights

Depth 55 mm
Depth (inches) 2.165 inch
Height 74.4 mm
Height (inches) 2.929 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 20.9 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -20 °C...60 °C
Humidity 5-95% relative humidity, Tu = 40°C, without condensation

Probability of failure

MTTF 2,500 a

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9e2cbc49-76d9-4611-b8ec-5b4f549a0aa9

Control side

Rated control voltage 220 V DC +10 % / -15 %
Nominal control current 1.65 mA DC
Power rating ≤ 360 mW
Status indicator Green LED
Protective circuit Varistor, Reverse polarity protection
Input frequency 200 Hz

Load side

Rated switching voltage 5...48 V DC
Continuous current 0.5 A (DC1)
Rated switching current 500 mA
Load category DC1
Max. switching voltage, DC 48 V
Switch-on delay <18 µs
Switch-off delay <340 µs
Voltage drop at max. load <1 V
Leakage current <10 µA
Short-circuit-proof No
Protective circuit, load side Free-wheeling diode
Contact type 1 NO contact (Transistor)
max. switching frequency (DC control voltage) 200 Hz

General data

Rail TS 35
Test button available No
Colour black
UL94 flammability rating component
Component Housing
UL94 flammability rating V-0

Insulation coordination

Rated voltage 300 V
Pollution severity 2
Surge voltage category III
Clearance and creepage distances for control side - load side > 3 mm
Dielectric strength for control side - load side 1.2 kVeff / 1 min.
Impulse withstand voltage 4 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Certificate no. (cULus) E223474

Connection data

Wire connection method Screw connection
Stripping length, rated connection 9 mm
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 4 mm²
Wire connection cross section AWG, min. AWG 20
Wire connection cross section AWG, max. AWG 12
Wire cross-section, solid, min. 0.5 mm²
Wire cross-section, solid, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire cross-section, finely stranded, min. (AWG) AWG 20
Wire cross-section, finely stranded, max. (AWG) AWG 12
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 1.5 mm²
Blade size 0.6 x 3.5 mm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001504
ETIM 7.0 EC001504
ETIM 8.0 EC001504
ETIM 9.0 EC001504
ECLASS 9.0 27-37-16-04
ECLASS 9.1 27-37-16-04
ECLASS 10.0 27-37-16-04
ECLASS 11.0 27-37-16-04
ECLASS 12.0 27-37-16-04
ECLASS 13.0 27-37-16-04

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E223474

Related products

Order No.: 8950900000
Type: TOS 5VDC/48VDC 0,5A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection
 
Order No.: 8950910000
Type: TOS 12VDC/48VDC 0,5A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection
 
Order No.: 8950920000
Type: TOS 24VDC/48VDC 0,5A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection
 
Order No.: 8951020000
Type: TOS 24VAC/48VDC 0,5A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 24 V AC ±20% , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection
 
Order No.: 8950930000
Type: TOS 48-60VDC/48VDC 0,5A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection
 
Order No.: 8951030000
Type: TOS 48-60VAC/48VDC 0,5A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection
 
Order No.: 8950940000
Type: TOS 110VDC/48VDC 0,5A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 110 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection
 
Order No.: 8951040000
Type: TOS 120VAC/48VDC 0,5A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 120 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection
 
Order No.: 1180290000
Type: TOS 120VAC/48VDC 0.5A RC
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 120 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection
 
Order No.: 8951050000
Type: TOS 230VAC/48VDC 0,5A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 230 V AC +10 % / -20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection
 
Order No.: 1189270000
Type: TOS 230VAC/48VDC 0.5A RC
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 230 V AC +10 %/ -15 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection