TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.5 A, Screw connection
Order No.
8950930000
Type
TOS 48-60VDC/48VDC 0,5A
GTIN (EAN)
4032248742295
Qty.
10 pc(s).
Dimensions and weights
Depth
55 mm
Depth (inches)
2.165 inch
Height
74.4 mm
Height (inches)
2.929 inch
Width
6.1 mm
Width (inches)
0.24 inch
Net weight
20.7 g
Temperatures
Storage temperature
-40 °C...80 °C
Operating temperature
-20 °C...60 °C
Humidity
5-95% relative humidity, Tu = 40°C, without condensation
Probability of failure
MTTF
2,500 a
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
9e2cbc49-76d9-4611-b8ec-5b4f549a0aa9
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
7a, 7cI
Control side
Rated control voltage
48…60 V DC ±20 %
Nominal control current
4.3 mA DC
Power rating
≤ 200 mW
Status indicator
Green LED
Protective circuit
Varistor, Reverse polarity protection
Input frequency
200 Hz
Load side
Rated switching voltage
5...48 V DC
Continuous current
0.5 A (DC1)
Rated switching current
500 mA
Load category
DC1
Max. switching voltage, DC
48 V
Switch-on delay
<18 µs
Switch-off delay
<340 µs
Voltage drop at max. load
<1 V
Leakage current
<10 µA
Short-circuit-proof
No
Protective circuit, load side
Free-wheeling diode
Contact type
1 NO contact (Transistor)
max. switching frequency (DC control voltage)
200 Hz
General data
Rail
TS 35
Test button available
No
Colour
black
UL94 flammability rating component
Component
Housing
UL94 flammability rating
V-0
Insulation coordination
Rated voltage
300 V
Pollution severity
2
Surge voltage category
III
Clearance and creepage distances for control side - load side
> 3 mm
Dielectric strength for control side - load side
1.2 kVeff / 1 min.
Impulse withstand voltage
4 kV (1.2/50 µs)
Protection degree
IP20
Further details of approvals / standards
Certificate no. (cULus)
E223474
Connection data
Wire connection method
Screw connection
Stripping length, rated connection
9 mm
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.6 Nm
Clamping range, rated connection
2.5 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
4 mm²
Wire connection cross section AWG, min.
AWG 20
Wire connection cross section AWG, max.
AWG 12
Wire cross-section, solid, min.
0.5 mm²
Wire cross-section, solid, max.
4 mm²
Wire connection cross section, finely stranded, min.
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.5 A, Screw connection
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.5 A, Screw connection
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.5 A, Screw connection
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.