Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C6FS8UG0005A40A40-G
         

Icon
Icon
 

General ordering data

Version System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 0.5 m
Order No. 8941350005
Type IE-C6FS8UG0005A40A40-G
GTIN (EAN) 4032248734580
Qty. 1 pc(s).

Dimensions and weights

Length 0.5 m
Length (inches) 19.685 inch
Net weight 37 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...85 °C
Installation temperature -10 °C...60 °C

Cable specific standards

Corrosiveness of fumes According to EN50288-2-2
Generic communication cable facilities ISO / IEC 11801:2002, ANSI / TIA / EIA-568-B.2-10, EN 50173-1:2007

Electrical properties

PoE / PoE+ conforming to IEEE 802.3at

General standards

Certificate no. (cULus) E316369
Connector standard IEC 60603-7-51

Standards

Connector standard IEC 60603-7-51
Corrosiveness of fumes According to EN50288-2-2
Generic communication cable facilities ISO / IEC 11801:2002, ANSI / TIA / EIA-568-B.2-10, EN 50173-1:2007

Cable structure

Arrangement of wire cores Twisted pair
Colour sequence or wires - wire pairs white - blue, white - orange, white - green, white - brown
Complete shielding Shielding braid made from copper wiring
Cross-section 4*2*AWG 27/7 - 4*2*0.1 mm²
Insulation PE
Insulation cross-section 1.02 mm
Material sheath PUR
Number of wires
Overlap of shielding braid 60 %
Sheath diameter, max. 6.4 mm
Sheath diameter, min. 6 mm
Sheathing colour green
Shielding S/FTP
Strands
Wire material Stranded tin-plated copper wire
Wire pair shielding Aluminium foil

Electrical properties of cable

Capacity at 1 kHz 46 nF/km
Category <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010)
Characteristic impedance 100 ± 15 Ω at 1–100 MHz, 100 ± 22 Ω at 100–250 MHz, 100 ± 25 Ω at 250–600 MHz
Delay skew 25 ns/100m
Signal propagation time 4.27 ns/m
Test voltage: wire-wire-shield 750 V DC, 1 min
Transmission rate 10 Gbit/s

Mechanical and material properties of cable

Abrasion resistance very good
Corrosiveness of fumes According to EN50288-2-2
Halogen halogen-free, according to IEC 60754-2
Min. bending radius, once only 5 x cable diameter
Min. bending radius, repetitive 10 x cable diameter
Resistance to oils in accordance with IEC 60811-2-1
Resistance to spread of flame in accordance with IEC 60332-1 / UL 1581 FT2
Silicone-free Yes
UV-resistant Yes

Plug

Plug left RJ45, IP20, male contact, straight, plug, Plastic, shielded
Plug right RJ45, IP20, male contact, straight, plug, Plastic, shielded

Plug, left

Plug left RJ45, IP20, male contact, straight, plug, Plastic, shielded

Plug, right

Plug right RJ45, IP20, male contact, straight, plug, Plastic, shielded

Downloads

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08

Approvals

Approvals CE CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E316369

Related products

Length:
Connector right: RJ45 IP 20
Connector left: RJ45 IP 20
Order No.: 8941350002
Type: IE-C6FS8UG0002A40A40-G
Length: 0.2 m
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 0.2 m
 
Connector right: RJ45 IP 20
Connector left: RJ45 IP 20
Order No.: 8941350003
Type: IE-C6FS8UG0003A40A40-G
Length: 0.3 m
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 0.3 m
 
Connector right: RJ45 IP 20
Connector left: RJ45 IP 20
Order No.: 8941350008
Type: IE-C6FS8UG0008A40A40-G
Length: 0.8 m
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 0.8 m
 
Connector right: RJ45 IP 20
Connector left: RJ45 IP 20
Order No.: 8941350010
Type: IE-C6FS8UG0010A40A40-G
Length: 1 m
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 1 m
 
Connector right: RJ45 IP 20
Connector left: RJ45 IP 20
Order No.: 8941350015
Type: IE-C6FS8UG0015A40A40-G
Length: 1.5 m
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 1.5 m
 
Connector right: RJ45 IP 20
Connector left: RJ45 IP 20
Order No.: 8941350020
Type: IE-C6FS8UG0020A40A40-G
Length: 2 m
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 2 m
 
Connector right: RJ45 IP 20
Connector left: RJ45 IP 20
Order No.: 8941350025
Type: IE-C6FS8UG0025A40A40-G
Length: 2.5 m
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 2.5 m
 
Connector right: RJ45 IP 20
Connector left: RJ45 IP 20
Order No.: 8941350030
Type: IE-C6FS8UG0030A40A40-G
Length: 3 m
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 3 m
 
Connector right: RJ45 IP 20
Connector left: RJ45 IP 20
Order No.: 8941350035
Type: IE-C6FS8UG0035A40A40-G
Length: 3.5 m
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 3.5 m
 
Connector right: RJ45 IP 20
Connector left: RJ45 IP 20
Order No.: 8941350040
Type: IE-C6FS8UG0040A40A40-G
Length: 4 m
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 4 m
 
Connector right: RJ45 IP 20
Connector left: RJ45 IP 20
Order No.: 8941350045
Type: IE-C6FS8UG0045A40A40-G
Length: 4.5 m
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 4.5 m
 
Connector right: RJ45 IP 20
Connector left: RJ45 IP 20
Order No.: 8941350050
Type: IE-C6FS8UG0050A40A40-G
Length: 5 m
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 5 m
 
Connector right: RJ45 IP 20
Connector left: RJ45 IP 20
Order No.: 8941350055
Type: IE-C6FS8UG0055A40A40-G
Length: 5.5 m
Version:
System cable, RJ45 IP 20, RJ45 IP 20, *UNDEFINED TEXT*, PUR, 5.5 m
 
Connector right: RJ45 IP 20
Connector left: RJ45 IP 20
Order No.: 8941350060
Type: IE-C6FS8UG0060A40A40-G
Length: 6 m
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 6 m
 
Connector right: RJ45 IP 20
Connector left: RJ45 IP 20
Order No.: 8941350080
Type: IE-C6FS8UG0080A40A40-G
Length: 8 m
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 8 m
 
Connector right: RJ45 IP 20
Connector left: RJ45 IP 20
Order No.: 8941350100
Type: IE-C6FS8UG0100A40A40-G
Length: 10 m
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 10 m
 
Connector right: RJ45 IP 20
Connector left: RJ45 IP 20
Order No.: 8941350140
Type: IE-C6FS8UG0140A40A40-G
Length: 14 m
Version:
System cable, RJ45 IP 20, RJ45 IP 20, *UNDEFINED TEXT*, PUR, 14 m
 
Connector right: RJ45 IP 20
Connector left: RJ45 IP 20
Order No.: 8941350150
Type: IE-C6FS8UG0150A40A40-G
Length: 15 m
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 15 m
 
Connector right: RJ45 IP 20
Connector left: RJ45 IP 20
Order No.: 8941350200
Type: IE-C6FS8UG0200A40A40-G
Length: 20 m
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 20 m
 
Connector right: RJ45 IP 20
Connector left: RJ45 IP 20
Order No.: 8941350300
Type: IE-C6FS8UG0300A40A40-G
Length: 30 m
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 30 m
 
Connector right: RJ45 IP 20
Connector left: RJ45 IP 20
Order No.: 8941350350
Type: IE-C6FS8UG0350A40A40-G
Length: 35 m
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 35 m
 
Connector right: RJ45 IP 20
Connector left: RJ45 IP 20
Order No.: 8941350400
Type: IE-C6FS8UG0400A40A40-G
Length: 40 m
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 40 m
 
Connector right: RJ45 IP 20
Connector left: RJ45 IP 20
Order No.: 8941350500
Type: IE-C6FS8UG0500A40A40-G
Length: 50 m
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 50 m