Thermocouples: B, E, J, K, L, N, R, S, T (IEC 60584), PT100, PT1000, (EN 60571) Ni100, Ni1000, (JIS1604), Cu10, Cu25, Cu50, Cu100 (DIN 43760) 2-/3-/4-wire
Sensor supply
24 V DC / 22 mA
Temperature input range
Configurable, B: +100…+1820 °C, E: -270…+1000 °C, J: -270…+1200 °C, K: -150…+1372 °C, L: +100…+900 °C, N: -180…+1300 °C, R: -50…+1768 °C, S: -50…+1768 °C, T: -270…+400 °C, U: -200…+600 °C, User defined
Output
Load impedance current
≤ 600 Ω, @ max 23mA
Output (digital)
Alarm function
Top and bottom limit values, window range, Over-temperature, Alarm mode: delay, switch on or switch on/off, Holding function can be activated, Delayed 0...4200 s
Continuous current
2 A
Max. switching voltage, AC
0 V
Number of digital outputs
2
Rated switching current
0.1 A
Type
2 x 1 CO contact (hard gold-plated), Process alarms (4x) with hysteresis, with alarm delay (configurable) 0…180 s
Output (analogue)
Load resistance current
<700 Ω
Load resistance voltage
> 10 kΩ @ 0...10 V / > 20 kΩ @ -10...+10 V
Number of analogue outputs
1
Output current
adjustable between 0 and 20 mA (min. span of 5 mA)
Output voltage
adjustable between -10...+10 V (min. span 2.5 V)
Signal output
direct or inverted
Transmit function
Linear, x1/2, x3/2, x5/2 or user-defined curve (101 points)
<0.1 % / K (DC, RTD); <0.1 % FSR / K + CJ error 0.07 °C/K (thermocouples)
Voltage supply
18...264 V AC/DC
Insulation coordination
EMC standards
EN 55011, EN 61000-6
Impulse withstand voltage
6 kV
Insulation voltage
2.5 kV
Pollution severity
2
Rated voltage
300 V
Surge voltage category
III
Connection data
Type of connection
Tension-clamp connection
Stripping length, rated connection
7 mm
Clamping range, rated connection
2.5 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
2.5 mm²
Important note
Product information
WAS/WAZ6 TTA is a universal signal converter and trip amplifier that can be configured on the PC. Combines the functions of isolation, transmission, linearisation and trip amplification in a single module.
These exceptional characteristics and outstanding configurability combine to make the TTA truly unique. The TTA functions with stability and precision under a wide range of voltages and ambient temperatures. It is compatible with all standard sensor types.
Universal input signals: temperature signals such as resistance thermometer, thermocouple, potentiometer, frequency transmitter, DC voltage signals and current signals
Loop-powered or passive input
Wide-range power supply: 18 – 264 V AC/DC
User-defined linearization
Inputs and outputs can be configured on PC
Combined analogue and relay output
Ambient temperature range: -40 °C …70 °C
The CBX200 USB interface is used to connect to the PC. The WAS/WAZ6 TTA is also offered as an option with ATEX Zone 2 and UL C1D2 approvals.
Universal measurement isolating converters and trip amplifiers; can be configured with a PC Universal measurement isolating converters and trip amplifiers in 45 mm width with external supply for voltage and sensors, for transmitting and isolating analogue DC current -20 to 50 mA, voltages -200 to 500 mV/ -20 to 50 V, 2-/3-/-4-wire RTD, resistors, thermocouples according to IEC 584 and frequencies up to 100 kHz( 2- / 3-wire sensors). Two switching outputs (CO contact) for alarms and analogue DC voltages (-10 to +10 V) and current outputs (0 to 20 mA) are available on the output side. The component can be configured with a PC using the proprietary TTA-Set software.
Add-on housing for TS35 DIN rail installation Dimensions: L/W/H 100/ 45/ 112.4 mm tension-clamp connection/nominal cross-section1.5 mm2 Protection degree: IP20 input-20 to 50 mA -200 to 500 mV / -10 to +10 V PT100, PT1000, Ni100, Ni1000, Cu10/25/50/100 2-/3-/4-wire resistance 10 Ohm to 5 kOhm/ Potentiometer100 Ohm to 100 kOhm thermocouple types B, E, J, K, N, R, S, T frequencies 2 Hz to 100 kHz (2-/3-wire sensors)
sensor supply 24 VDC / 22 mA outputanalogue0 to 20 mA / adjustable -10 to +10 V/ adjustable relay output/ Alarm 2 CO contacts, hard gold-plated 250 VAC @ 3 A / 30 VDC @ 2A
load resistance <700 Ohm/ current/ >10 kOhm/ voltageTransmission errorStep response time< 0,1 % v. E. (DC, RTD) 10...90 % < 0,2 % + CJ Fehler (TC) Auxiliary power 18...264 V AC/DCPower loss approx. 3.5 WAmbient temperature range -25 °C...+70 °C < 50 ms...1 s einstellbar
< 50 ms...1 s einstellbar
< 50 ms...1 s einstellbar
Isolation EN 50178 secure 3-way isolation up to 6 kV of all circuits against each other Test voltage 2.5 kV input against output against auxiliary power Rated voltage 300 V AC/DC at overvoltage category III and pollution degree 2 Approvals cULus, GL
Type WAZ6 TTA
Short specification
Universal measurement isolating converters and trip amplifiers; can be configured with PC Universal measurement isolating converters and trip amplifiers in 45 mm width with external supply for voltage and sensors, for transmitting and isolating analogue DC current -20 to 50 mA, voltages -200 to 500 mV/ -20 to 50 V, 2-/3-/-4-wire RTD, resistors, thermocouples according to IEC 584 and frequencies up to 100 kHz( 2- / 3-wire sensors). Two switching outputs (CO contacts) are available on the output side for alarms. Analogue DC voltage (-10...+10 V) and current outputs (0...20 mA) are available on the output side. The component can be configured with a PC using the proprietary TTA-Set software.
Thermocouples: B, E, J, K, L, N, R, S, T (IEC 60584), PT100, PT1000, (EN 60571) Ni100, Ni1000, (JIS1604), Cu10, Cu25, Cu50, Cu100 (DIN 43760) 2-/3-/4-wire
Sensor supply
24 V DC / 22 mA
Temperature input range
Configurable, B: +100…+1820 °C, E: -270…+1000 °C, J: -270…+1200 °C, K: -150…+1372 °C, L: +100…+900 °C, N: -180…+1300 °C, R: -50…+1768 °C, S: -50…+1768 °C, T: -270…+400 °C, U: -200…+600 °C, User defined
Top and bottom limit values, window range, Over-temperature, Alarm mode: delay, switch on or switch on/off, Holding function can be activated, Delayed 0...4200 s
Continuous current
2 A
Max. switching voltage, AC
0 V
Number of digital outputs
2
Rated switching current
0.1 A
Type
2 x 1 CO contact (hard gold-plated), Process alarms (4x) with hysteresis, with alarm delay (configurable) 0…180 s
WAS/WAZ6 TTA is a universal signal converter and trip amplifier that can be configured on the PC. Combines the functions of isolation, transmission, linearisation and trip amplification in a single module.
These exceptional characteristics and outstanding configurability combine to make the TTA truly unique. The TTA functions with stability and precision under a wide range of voltages and ambient temperatures. It is compatible with all standard sensor types.
Universal input signals: temperature signals such as resistance thermometer, thermocouple, potentiometer, frequency transmitter, DC voltage signals and current signals
Loop-powered or passive input
Wide-range power supply: 18 – 264 V AC/DC
User-defined linearization
Inputs and outputs can be configured on PC
Combined analogue and relay output
Ambient temperature range: -40 °C …70 °C
The CBX200 USB interface is used to connect to the PC. The WAS/WAZ6 TTA is also offered as an option with ATEX Zone 2 and UL C1D2 approvals.
Universal measurement isolating converters and trip amplifiers; can be configured with a PC Universal measurement isolating converters and trip amplifiers in 45 mm width with external supply for voltage and sensors, for transmitting and isolating analogue DC current -20 to 50 mA, voltages -200 to 500 mV/ -20 to 50 V, 2-/3-/-4-wire RTD, resistors, thermocouples according to IEC 584 and frequencies up to 100 kHz( 2- / 3-wire sensors). Two switching outputs (CO contact) for alarms and analogue DC voltages (-10 to +10 V) and current outputs (0 to 20 mA) are available on the output side. The component can be configured with a PC using the proprietary TTA-Set software.
Add-on housing for TS35 DIN rail installation Dimensions: L/W/H 100/ 45/ 112.4 mm tension-clamp connection/nominal cross-section1.5 mm2 Protection degree: IP20 input-20 to 50 mA -200 to 500 mV / -10 to +10 V PT100, PT1000, Ni100, Ni1000, Cu10/25/50/100 2-/3-/4-wire resistance 10 Ohm to 5 kOhm/ Potentiometer100 Ohm to 100 kOhm thermocouple types B, E, J, K, N, R, S, T frequencies 2 Hz to 100 kHz (2-/3-wire sensors)
sensor supply 24 VDC / 22 mA outputanalogue0 to 20 mA / adjustable -10 to +10 V/ adjustable relay output/ Alarm 2 CO contacts, hard gold-plated 250 VAC @ 3 A / 30 VDC @ 2A
load resistance <700 Ohm/ current/ >10 kOhm/ voltageTransmission errorStep response time< 0,1 % v. E. (DC, RTD) 10...90 % < 0,2 % + CJ Fehler (TC) Auxiliary power 18...264 V AC/DCPower loss approx. 3.5 WAmbient temperature range -25 °C...+70 °C < 50 ms...1 s einstellbar
< 50 ms...1 s einstellbar
< 50 ms...1 s einstellbar
Isolation EN 50178 secure 3-way isolation up to 6 kV of all circuits against each other Test voltage 2.5 kV input against output against auxiliary power Rated voltage 300 V AC/DC at overvoltage category III and pollution degree 2 Approvals cULus, GL
Type WAZ6 TTA
Short specification
Universal measurement isolating converters and trip amplifiers; can be configured with PC Universal measurement isolating converters and trip amplifiers in 45 mm width with external supply for voltage and sensors, for transmitting and isolating analogue DC current -20 to 50 mA, voltages -200 to 500 mV/ -20 to 50 V, 2-/3-/-4-wire RTD, resistors, thermocouples according to IEC 584 and frequencies up to 100 kHz( 2- / 3-wire sensors). Two switching outputs (CO contacts) are available on the output side for alarms. Analogue DC voltage (-10...+10 V) and current outputs (0...20 mA) are available on the output side. The component can be configured with a PC using the proprietary TTA-Set software.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.