Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VSPC BASE 2/4CH
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Surge protection, Flange-mounted housing, Flange-mounted housing
Order No. 8924740000
Type VSPC BASE 2/4CH
GTIN (EAN) 4032248696383
Qty. 1 pc(s).

Dimensions and weights

Depth 69 mm
Depth (inches) 2.717 inch
Height 90 mm
Height (inches) 3.543 inch
Width 17.8 mm
Width (inches) 0.701 inch
Net weight 71 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...70
Humidity 5...96 %

Rated data UL

Certificate No. (UL) E311081
UL certificate UL 497b Certificate

CSA protection data

Gas group C IIB
Gas group D IIA
Gas groups A, B IIC
Input current, max. II 300 mA
Internal inductance, max. LI 0 µH

General data

Colour black
Design Terminal, miscellaneous
Optical function display No
Protection degree IP20
Rail TS 35, TS 35 x 7.5
Segment Measurement - Monitoring - Setting
UL 94 flammability rating V-0
Version Flange-mounted housing

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category III

Rated data IEC / EN

Rated current IN 10 A
Signalling contact No
Standards IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
Voltage type AC/DC

Further details of approvals

GOST certificate GOST-Zertifikat

Connection data

Stripping length 7 mm
Type of connection Screw connection
Stripping length, rated connection 7 mm
Tightening torque, min. 0.5 Nm
Tightening torque, max. 0.8 Nm
Clamping range, min. 0.5 mm²
Clamping range, max. 4 mm²
Wire cross-section, solid, min. 0.5 mm²
Wire cross-section, solid, max. 4 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 2.5 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection cross-section, stranded, max. 2.5 mm²
Blade size 0.6 x 3.5 mm

Ratings IECEx/ATEX/cUL

cUL certificate cUL Certificate

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000472
ETIM 7.0 EC000472
ETIM 8.0 EC000472
ETIM 9.0 EC000472
ECLASS 9.0 27-13-08-03
ECLASS 9.1 27-13-08-07
ECLASS 10.0 27-13-08-03
ECLASS 11.0 27-13-08-03
ECLASS 12.0 27-17-15-91
ECLASS 13.0 27-17-15-91

Tender specification sheets

Long specification Base element can take a protected plug for up to four floating-ground powered cables. When the base unit is fitted, a simultaneous electrically conducting contact is made between the mounting rail (earth) and the reference potential (ground) of the protection circuit in the plug. Mechanical coding of the base element to the protected plug according to switching type and rated voltage. The base unit is coded itself by the first insertion of a protected plug. Possible to mark all terminals
Short specification Base element receives a protected plug for up to four floating-ground powered cables with direct earthing.

Approvals

Approvals CE CSAEX UL
ROHS Conform
UL File Number Search UL Website
Certificate No. (UL) E311081

Related products

Type of connection: Screw connection
Order No.: 8924730000
Type: VSPC BASE 1CL
Version:
Surge protection, Flange-mounted housing, Flange-mounted housing
 
Type of connection: Screw connection
Order No.: 1070230000
Type: VSPC BASE 1CL PW
Version:
Surge protection, Flange-mounted housing, Flange-mounted housing
 
Type of connection: Screw connection
Order No.: 8951730000
Type: VSPC BASE 1CL R
Version:
Surge protection, Flange-mounted housing, Flange-mounted housing
 
Type of connection: Screw connection
Order No.: 8951790000
Type: VSPC BASE 2/4CH R
Version:
Surge protection, Flange-mounted housing, Flange-mounted housing
 
Type of connection: Screw connection
Order No.: 8924710000
Type: VSPC BASE 2CL
Version:
Surge protection, Flange-mounted housing, Flange-mounted housing
 
Type of connection: Screw connection
Order No.: 8951710000
Type: VSPC BASE 2CL R
Version:
Surge protection, Flange-mounted housing, Flange-mounted housing
 
Type of connection: Screw connection
Order No.: 8924720000
Type: VSPC BASE 2SL
Version:
Surge protection, Flange-mounted housing, Flange-mounted housing
 
Type of connection: Screw connection
Order No.: 8951770000
Type: VSPC BASE 2SL R
Version:
Surge protection, Flange-mounted housing, Flange-mounted housing
 
Type of connection: Screw connection
Order No.: 8924700000
Type: VSPC BASE 4SL
Version:
Surge protection, Flange-mounted housing, Flange-mounted housing
 
Type of connection: Screw connection
Order No.: 8951750000
Type: VSPC BASE 4SL R
Version:
Surge protection, Flange-mounted housing, Flange-mounted housing