Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Selection guide by application
Selection guide by special loads
RCMKITP-I 230VAC 2CO LD
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version RIDERSERIES RCM, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 12 A, PUSH IN, Test button available: Yes
Order No. 8921110000
Type RCMKITP-I 230VAC 2CO LD
GTIN (EAN) 4032248692323
Qty. 10 pc(s).

Dimensions and weights

Depth 78.3 mm
Depth (inches) 3.083 inch
Height 98 mm
Height (inches) 3.858 inch
Width 28 mm
Width (inches) 1.102 inch
Net weight 87.6 g

Temperatures

Storage temperature -40 °C...70 °C
Operating temperature -40 °C...70 °C
Humidity 40 °C / 93 % rel. humidity, no condensation

Environmental Product Compliance

REACH SVHC /

Control side

Rated control voltage 230 V AC
Rated current AC 5.7 mA
Power rating 1.31 VA
Coil resistance 19465 Ω ± 15 %
Coil tolerance 15 %
Status indicator red LED

Load side

Rated switching voltage 240 V AC
Continuous current 12 A
Max. switching frequency at rated load 0.1 Hz
Max. switching voltage, AC 250 V
Inrush current 24 A / 20 ms
AC switching capacity (resistive), max. 3000 VA
DC switching capacity (resistive), max. 288 W @ 24 V
Switch-on delay ≤ 15 ms
Switch-off delay ≤ 10 ms
Contact type 2 CO contact (AgNi)
Mechanical service life AC coil 20 x 106 switching cycles, DC coil 30 x 106 switching cycles
Min. switching power 1 mA @ 24 V, 10 mA @ 12 V, 100 mA @ 5 V

General data

Rail TS 35
Test button available Yes
Version of test button Lockable test button, Momentary test button
Mechanical switch position indicator Yes
Colour black

Insulation coordination

Rated voltage 250 V
Pollution severity 2
Surge voltage category III
Insulating material group IIIa
Clearance and creepage distances for control side - load side ≥ 4 mm
Dielectric strength for control side - load side 2.5 kVeff / 1 Min.
Dielectric strength of neighbouring contacts 2.5 kVeff / 1 Min.
Dielectric strength of open contact 1.2 kVeff /1 min.
Impulse withstand voltage 5 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Relevant base 8876220000
Relevant relay 8689820000
Relevant rim module 8869650000
Certificate no. (CSA) relay 249409-2426937
Certificate no. (CSA) base 249409-2295474
Certificate No. (DNV) TAA000011A
Certificate no. (cURus) relay E522350
Certificate no. (cURus) base E223759

Connection data

Wire connection method PUSH IN
Stripping length, rated connection 12 mm
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.75 mm²
Clamping range, max. 1.5 mm²
Wire cross-section, solid, min. 0.75 mm²
Wire cross-section, solid, max. 1.5 mm²
Wire cross-section, solid, max. (AWG) AWG 16
Wire connection cross section, finely stranded, min. 0.75 mm²
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire cross-section, finely stranded, max. (AWG) AWG 16
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.75 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 0.75 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.75 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 1 mm²
Blade size 0.6 x 3.5 mm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01

Approvals

Approvals CE DETNORVER UKCA
ROHS Conform

Related products

Order No.: 8921080000
Type: RCMKITP-I 24VDC 2CO LD
Version:
RIDERSERIES RCM, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 12 A, PUSH IN, Test button available: Yes
 
Order No.: 8921090000
Type: RCMKITP-I 24VAC 2CO LD
Version:
RIDERSERIES RCM, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 12 A, PUSH IN, Test button available: Yes
 
Order No.: 8921100000
Type: RCMKITP-I 115VAC 2CO LD
Version:
RIDERSERIES RCM, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 12 A, PUSH IN, Test button available: Yes