Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Selection guide by application
Selection guide by special loads
RCMKIT-I 115VAC 4CO LD
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 6 A, Screw connection, Test button available: Yes
Order No. 8921050000
Type RCMKIT-I 115VAC 4CO LD
GTIN (EAN) 4032248692286
Qty. 10 pc(s).

Dimensions and weights

Depth 78.3 mm
Depth (inches) 3.083 inch
Height 77 mm
Height (inches) 3.031 inch
Width 27.2 mm
Width (inches) 1.071 inch
Net weight 100.05 g

Temperatures

Storage temperature -40 °C...70 °C
Operating temperature -40 °C...70 °C
Humidity 40 °C / 93 % rel. humidity, no condensation

Control side

Rated control voltage 115 V AC
Rated current AC 10.5 mA
Power rating 1.36 VA
Coil resistance 4845 Ω ± 12 %
Coil tolerance 12 %
Status indicator red LED

Load side

Rated switching voltage 240 V AC
Continuous current 6 A
Max. switching frequency at rated load 0.1 Hz
Max. switching voltage, AC 250 V
Inrush current 12 A / 20 ms
AC switching capacity (resistive), max. 1500 VA
DC switching capacity (resistive), max. 144 W @ 24 V
Switch-on delay ≤ 15 ms
Switch-off delay ≤ 10 ms
Contact type 4 CO contact (AgNi)
Mechanical service life AC coil 20 x 106 switching cycles, DC coil 30 x 106 switching cycles
Min. switching power 1 mA @ 24 V, 10 mA @ 12 V, 100 mA @ 5 V

General data

Rail TS 35
Test button available Yes
Version of test button Lockable test button, Momentary test button
Mechanical switch position indicator Yes
Colour black

Insulation coordination

Rated voltage 250 V
Pollution severity 2
Surge voltage category III
Insulating material group IIIa
Clearance and creepage distances for control side - load side ≥ 4 mm
Dielectric strength for control side - load side 2.5 kVeff / 1 Min.
Dielectric strength of neighbouring contacts 2 kVeff / 1 min
Dielectric strength of open contact 1.2 kVeff /1 min.
Impulse withstand voltage 5 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Relevant base 8869420000
Relevant relay 1180800000
Relevant rim module 8869650000
Certificate no. (CSA) relay 249409-2426937
Certificate no. (CSA) base 249409-2295474
Certificate No. (DNV) TAA000011A
Certificate no. (cURus) relay E522350
Certificate no. (cURus) base E223759

Connection data

Wire connection method Screw connection
Stripping length, rated connection 8 mm
Tightening torque, min. 0.5 Nm
Tightening torque, max. 0.7 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 1 mm²
Clamping range, max. 2.5 mm²
Wire cross-section, solid, min. 1 mm²
Wire cross-section, solid, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 1 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 1 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 1 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 2.5 mm²
Wire connection cross section, finely stranded, two clampable wires, min. 1 mm²
Wire cross-section, finely stranded, two clampable wires, max. 1.5 mm²
Blade size size PZ1

Important note

Product information IP20 without connected conductor at complete opened clamping yoke connection.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01

Approvals

Approvals CE DETNORVER UKCA
ROHS Conform

Related products

Order No.: 8921030000
Type: RCMKIT-I 24VDC 4CO LD
Version:
RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Screw connection, Test button available: Yes
 
Order No.: 8921040000
Type: RCMKIT-I 24VAC 4CO LD
Version:
RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 6 A, Screw connection, Test button available: Yes
 
Order No.: 8921060000
Type: RCMKIT-I 230VAC 4CO LD
Version:
RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 6 A, Screw connection, Test button available: Yes