Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RCM380615
         

Icon
Icon
 

General ordering data

Version RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact with test button AgNi gold-plated, Rated control voltage: 115 V AC, Continuous current: 10 A, Plug-in connection, Test button available: Yes
Order No. 8917550000
Type RCM380615
GTIN (EAN) 4032248688418
Qty. 10 pc(s).
Available until 2011-01-17

Dimensions and weights

Depth 29 mm
Depth (inches) 1.142 inch
Height 28 mm
Height (inches) 1.102 inch
Width 22.5 mm
Width (inches) 0.886 inch
Net weight 29.3 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...70 °C
Humidity 40 °C / 93 % rel. humidity, no condensation

Environmental Product Compliance

REACH SVHC /

Rated data UL

Certificate No. (cURus) E522350

Control side

Rated control voltage 115 V AC
Rated current AC 9.2 mA
Power rating 1058 mVA
Coil resistance 4845 Ω ± 12 %
Coil tolerance 12 %
Status indicator No

Load side

Rated switching voltage 240 V AC
Continuous current 10 A
Max. switching frequency at rated load 0.1 Hz
Inrush current 20 A / 20 ms
AC switching capacity (resistive), max. 2500 VA
DC switching capacity (resistive), max. 240 W @ 24 V
Switch-on delay ≤ 15 ms
Switch-off delay ≤ 10 ms
Contact type 3 CO contact with test button (AgNi gold-plated)
Mechanical service life AC coil 20 x 106 switching cycles
Min. switching power 1 mA @ 1 V

General data

Test button available Yes
Version of test button lockable
Mechanical switch position indicator Yes
Colour Transparent
UL 94 flammability rating V-2

Insulation coordination

Rated voltage 250 V
Pollution severity 2
Surge voltage category III
Insulating material group IIIa
Creepage and clearance distance input – output ≥ 4 mm
Dielectric strength, Input/Output 2.5 kVeff / 1 Min.
Dielectric strength of neighbouring contacts 2.5 kVeff / 1 Min.
Dielectric strength of open contact 1.2 kVeff /1 min.
Impulse withstand voltage 5 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Standards IEC 61810-1
Certificate No. (CSA) 249409-2426937
Certificate No. (VDE) 40011762
Certificate No. (cURus) E522350

Connection data

Wire connection method Plug-in connection

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01

Approvals

Approvals CE CSA CURUS VDE UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E522350