Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Selection guide by application
Selection guide by special loads
RCI484S15
         

Icon
Icon
Icon
 

General ordering data

Version RIDERSERIES RCI, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 8 A, Plug-in connection, Test button available: Yes
Order No. 8870360000
Type RCI484S15
GTIN (EAN) 4032248613748
Qty. 10 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2024-10-31
Alternative product 7760056344

Dimensions and weights

Depth 26.7 mm
Depth (inches) 1.051 inch
Height 29 mm
Height (inches) 1.142 inch
Width 13 mm
Width (inches) 0.512 inch
Net weight 13.845 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...70 °C
Humidity 40 °C / 93 % rel. humidity, no condensation

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Rated data UL

Certificate No. (cURus) E522350

Control side

Rated control voltage 115 V AC
Rated current AC 7.1 mA
Power rating 814 mVA
Coil resistance 8100 Ω ± 15 %
Status indicator red LED

Load side

Rated switching voltage 240 V AC
Continuous current 8 A
Max. switching frequency at rated load 0.1 Hz
Max. switching voltage, AC 250 V
Inrush current 15 A / 4 s
AC switching capacity (resistive), max. 2000 VA
DC switching capacity (resistive), max. 192 W @ 24 V
Switch-on delay ≤ 10 ms
Switch-off delay ≤ 6 ms
Contact type 2 CO contact (AgNi)
Mechanical service life AC coil 5 x 106 switching cycles, DC coil 10 x 106 switching cycles
Min. switching power 1 mA @ 24 V, 10 mA @ 12 V, 100 mA @ 5 V

General data

Test button available Yes
Version of test button lockable, just when removing the detend lock, Momentary test button
Mechanical switch position indicator Yes
Colour Transparent
UL 94 flammability rating V-2

Insulation coordination

Rated voltage 250 V
Pollution severity 2
Surge voltage category III
Insulating material group IIIa
Clearance and creepage distances for control side - load side ≥ 8 mm
Dielectric strength for control side - load side 5 kVeff / 1min
Dielectric strength of neighbouring contacts 2.5 kVeff / 1 Min.
Dielectric strength of open contact 1 kVeff / 1 min
Impulse withstand voltage 5 kV (1.2/50 µs)

Further details of approvals / standards

Certificate No. (CSA) 249409-2426937
Certificate No. (VDE) 40018043
Certificate No. (cURus) E522350

Connection data

Wire connection method Plug-in connection
Pitch in mm (P) 5 mm

Downloads

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01
ECLASS 14.0 27-37-16-01

Approvals

Approvals CSA UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E522350

Related products