Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Selection guide by application
Selection guide by special loads
RCI314024
         

Icon
Icon
Icon
 

General ordering data

Version RIDERSERIES RCI, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 16 A, Plug-in connection, Test button available: No
Order No. 8869810000
Type RCI314024
GTIN (EAN) 4032248613168
Qty. 10 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2024-10-31
Alternative product 7760056297

Dimensions and weights

Depth 25.6 mm
Depth (inches) 1.008 inch
Height 29 mm
Height (inches) 1.142 inch
Width 13 mm
Width (inches) 0.512 inch
Net weight 16.9 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...70 °C
Humidity 40 °C / 93 % rel. humidity, no condensation

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Rated data UL

Certificate No. (cURus) E522350

Control side

Rated control voltage 24 V DC
Rated current DC 16.7 mA
Power rating 400 mW
Coil resistance 1440 Ω ± 10 %
Status indicator No

Load side

Rated switching voltage 240 V AC
Continuous current 16 A
Max. switching frequency at rated load 0.1 Hz
Max. switching voltage, AC 250 V
Inrush current 30 A / 4 s
AC switching capacity (resistive), max. 4000 VA
DC switching capacity (resistive), max. 384 W @ 24 V
Switch-on delay ≤ 8 ms
Switch-off delay ≤ 6 ms
Contact type 1 CO contact (AgNi)
Mechanical service life AC coil 5 x 106 switching cycles, DC coil 10 x 106 switching cycles
Min. switching power 1 mA @ 24 V, 10 mA @ 12 V, 100 mA @ 5 V

General data

Test button available No
Mechanical switch position indicator No
Colour Transparent
UL 94 flammability rating V-2

Insulation coordination

Rated voltage 250 V
Pollution severity 2
Surge voltage category III
Insulating material group IIIa
Clearance and creepage distances for control side - load side ≥ 8 mm
Dielectric strength for control side - load side 5 kVeff / 1min
Dielectric strength of open contact 1 kVeff / 1 min
Impulse withstand voltage 5 kV (1.2/50 µs)

Further details of approvals / standards

Certificate No. (CSA) 249409-2426937
Certificate No. (VDE) 40018043
Certificate No. (cURus) E522350

Connection data

Wire connection method Plug-in connection
Pitch in mm (P) 5 mm

Downloads

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01
ECLASS 14.0 27-37-16-01

Approvals

Approvals CSA UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E522350

Related products