TERMSERIES, Relay, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Plug-in connection, Test button available: No
Order No.
8866900000
Type
RCLS3L024W
GTIN (EAN)
4032248606559
Qty.
20 pc(s).
Dimensions and weights
Depth
15.7 mm
Depth (inches)
0.618 inch
Height
29 mm
Height (inches)
1.142 inch
Width
12.7 mm
Width (inches)
0.5 inch
Net weight
13.95 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-25 °C...70 °C
Humidity
40 °C / 93 % rel. humidity, no condensation
Environmental Product Compliance
REACH SVHC
/
Rated data UL
Certificate No. (cURus)
E522350
Control side
Rated control voltage
24 V DC
Rated current DC
16.7 mA
Power rating
400 mW
Status indicator
No
Load side
Rated switching voltage
250 V AC
Continuous current
16 A
Max. switching frequency at rated load
0.1 Hz
Inrush current
120 A / 20 ms
AC switching capacity (resistive), max.
4000 VA
DC switching capacity (resistive), max.
384 W @ 24 V
Switch-on delay
≤ 10 ms
Switch-off delay
≤ 6 ms
Contact type
1 NO contact (AgSnO)
Mechanical service life
10 x 106 (RCLS3L), 5 x 106 (RCLS3T)
Min. switching power
1 W
General data
Test button available
No
Mechanical switch position indicator
No
Colour
white
UL 94 flammability rating
V-0
Insulation coordination
Rated voltage
250 V
Pollution severity
2
Surge voltage category
III
Insulating material group
IIIa
Clearance and creepage distances for control side - load side
TERMSERIES, Relay, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Plug-in connection, Test button available: No
TERMSERIES, Relay, Number of contacts: 1, NO contact AgSnO + W, Rated control voltage: 24 V DC, Continuous current: 16 A, Plug-in connection, Test button available: No
TERMSERIES, Relay, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Plug-in connection, Test button available: No
TERMSERIES, Relay, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Plug-in connection, Test button available: No
TERMSERIES, Relay, Number of contacts: 1, NO contact AgSnO + W, Rated control voltage: 24 V DC, Continuous current: 16 A, Plug-in connection, Test button available: No
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.